This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem RVS Rayvolve Splice Cover kits are made of a specially formulated EPMD elastomer. The material gripping force combined with a high-performance sealant to form a reliable, water-resistant, insulating sleeve that is UL listed and CSA certified for direct burial applications over in-line compression or shear bolt connectors. In addition, our Rayvolve Splice Covers are well suited for evaluation in other applications: wind turbines, residential junction blocks, connections to secondary network protectors, joint covers for “Y” connections in street lighting circuits, cable connection for an overhead bundled cable, coax cables in telecom applications, environmental seals for terminal lugs and insulated airport connectors. The Rayvolve cover is ideal for use in environments where gas or electric heating devices are not allowed.

Four sizes of our Rayvolve sleeves cover any common low voltage cable types from 10 mm² - 500 mm². Our Rayvolve Splice Cover sleeves feature a dual-wall design with an entrapped lubricant, making installation fast and simple. The elastomeric sleeve rolls onto the cable with minimal effort, even at temperatures below -25°C. The cable can be energized immediately after installation. 

 

grey bar

Key Features

  • Fast, easy and tool-free installation
  • Reliable protection against humidity and water
  • Suitable for outdoor and direct-buried applications
  • Resists moisture, ozone, fungus and temperature extremes from -40°C to 130°C
  • Qualified to ANSI C119.1 and CENELEC EN 50393, UL listed
  • Halogen-free and UV-resistant
grey bar
grey bar
FAQ

Frequently Asked Questions

Question: Does TE offer any training to install TE's Raychem RVS Rayvolve Splice Covers?

Answer: Yes, our Rayvolve Splice Covers can be included in our training program. We can offer different installation training options depending on your needs. This ranges from product demonstrations on-site to full structured training courses at one of our global training facilities. Learn more at: TE.com/trainingcenter.

 

Question: With what type of conductor can I use TE's Raychem Rayvolve Splice Covers?

Answer: Our Raychem Rayvolve Splice Covers can be used with any single core cable.

 

Question: What are the TE's Rayvolve Splice Covers made of?

Answer: Our Rayvolve covers are made of EPDM roll-on sleeve including sealing mastic.

 

Question: Which voltage range can TE's Raychem Rayvolve Covers be used?

Answer: Our Rayvolve Splice Covers are suitable for voltage ranges up to 1 kV.

 

Question: What are the main applications?

Answer: Underground, wind and telecom applications.

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Sealing Method  Mastic

  • Joints & Splice Product Type  Sleeves

  • Closing Method  Roll-On

Configuration Features

  • Number of Main Wires (Max)  1

Electrical Characteristics

  • Voltage Class (kV) .6/1

Body Features

  • Primary Product Color  Black

  • Insulation Material  Polymeric

Mechanical Attachment

  • Strain Relief  Without

Dimensions

  • Compatible Cable Diameter - Main (Min) (mm) 6, 12, 18, 25

  • Compatible Conductor Cross-Section Range (mm²) 10 – 70, 50 – 120, 120 – 300, 300 – 500

  • Compatible Cable Cross-Section - Main (Max) (mm²) 70, 120, 300, 500

  • Compatible Cable Cross-Section - Main (Min) (mm²) 10, 50, 120, 300

  • Compatible Cable Diameter - Main (Max) (mm) 17, 23, 30, 38

Usage Conditions

  • Fluid Resistance Type  Humic Acids, Water

  • Operating Temperature Range (°C) -40 – 130

Operation/Application

  • Marine-Offshore-Shipbuilding Certified  No

  • UV-Stabilized  Yes

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1

Other

  • Product Use  Outdoor, Overhead & Direct Buried

Reference Number

  • TE Internal Number CAT-RVS

Related Materials

Datasheets & Catalog Pages