TE’s LUMAWISE photo control covers help achieve an IP66 seal rated photo control assembly and are available in varying heights and colors for applications such as LED outdoor roadway, street and area lighting fixtures.
Lighting Connector Features Included :Not Vented, Sleeve Compatible
Lighting Product Type :Cover
Product Diameter (mm):76, 81
Product Diameter (in):3, 3.12
Available from
Overview
TE Connectivity’s ANSI 136.41 compliant LUMAWISE photo control covers interface can be used in applications such as LED outdoor roadway, street and area lighting fixtures. The 5VA rated photo control cover when coupled with the base assembly solution or in combination with side or topside aperture opening colored sleeves, the fully assembled photo control helps achieves an IP66 seal rating. The base assembly solution includes power twist lock terminals, spring leaf signal terminals and a separately packaged foam gasket
Applications
• Parking lots
• Pathway and trails
• Parks
• Car dealerships
Benefits
Translucent covers are configured to transmit daylight to the light sensing device
Achieve protection against dust and heavy jet spray with an IP66 rated solution
MeetsTranslucent covers are configured to transmit daylight to the light sensing device
Achieve protection against dust and heavy jet spray with an IP66 rated solution
Meets the UL 94 flammability rating with a 5V A rated cover
Maximize effectiveness of light sensing devices with optional clear covers the UL 94 flammability rating with a 5V A rated cover
Maximize effectiveness of light sensing devices with optional clear covers