This product is not currently available. For more information, including distributor inventory, please contact us.
The product information below may not be complete. If you need documentation, similar, compatible or replacement products, please contact us.
Photo Control Sleeve
TE’s ANSI 136.41 compliant LUMAWISE photo control sleeves with 76 mm and 81 mm diameter base assemblies and covers in varying heights, provides a total power and signal interface between the photo control and dimming receptacle.
TE Connectivity (TE)’s ANSI 136.41 compliant LUMAWISE photo control sleeve can be used in applications such as LED outdoor roadway, street and area lighting fixtures. The base assembly solution includes power twist lock terminals, spring leaf signal terminals and a separately packaged foam gasket. The LUMAWISE photo control base with the 5VA rated cover or in combination with side or topside aperture opening colored sleeves, the fully assembled photo control achieves an IP66 seal rating.
Applications
Street and Roadway Lighting
Photo controls
Parking Lot Lighting
Benefits
Accepts ANSI standard dimmable photocells to provide a connection between the photocell and the luminaire
Available with two or four dimming contacts to support one or two channel dimming protocols
Robust twist lock contacts for a reliable power interconnect
Receptacle comes pre-terminated with wire leads for ease of integration into new or existing light fixtures
Available with 105° and 150° C rated wire insulation for varying temperature rated luminaires