This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Suspension Insulators combine the high tensile strength of Fiber Reinforced Plastic (FRP) with high voltage shed profile, to produce a rugged, lightweight suspension insulator for overhead line applications.

The glass fiber core provides high mechanical strength with tensile values of greater than 70 kN/15,000 lbs. Our silicone insulator profile is backed by 40 years of our Raychem, Bowthorpe EMP and Axicom medium and high voltage product design. Silicone is a hydrophobic material with a performance of tracking/erosion resistance with UV stability. It also gives a good balance of technical performance in a wide range of climatic and pollution conditions.

The construction consists of a compact creepage design insulator profile which has the same shed diameter in order to maximize flashover performance over a minimum insulator length. There is also a secondary moisture barrier placed around the interfacial seal.

bar

Key Features

  • 70kN / 15,000 lbs Tension rating (SML)
  • A wide selection of galvanized metal end fittings
  • Reliable tensile performance
  • Light-weight for easier installation
  • Silicone housing has excellent hydrophobic properties
  • Shed design to minimize insulator length per kV rating
  • Shock and vibration resistant
  • Good tracking and erosion resistance performance
  • IEC 61466-1 or ANSI C29.13 qualified
bar
bar
FAQ

Frequently Asked Questions

Question: Of which range of insulator are the Suspension Insulators part of?

Answer: Our Suspension Insulators are part of our GDIP range.

 

Learn more about our Global Distribution Insulators Platform

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Insulator Product Type  Tension Insulator

Electrical Characteristics

  • Dry AC Flashover (kV) 75 | 85 | 86 | 90 | 95 | 100 | 105 | 110 | 115 | 120 | 125 | 130 | 135 | 145 | 155 | 160 | 165 | 175 | 185 | 190 | 195 | 205 | 215 | 220 | 225 | 235 | 245 | 250 | 255 | 265 | 275 | 280 | 285 | 290 | 295 | 300 | 305 | 310 | 315 | 325

  • Dry AC Withstand (kV) 60 | 70 | 80 | 85 | 90 | 95 | 100 | 110 | 115 | 120 | 125 | 130 | 135 | 140 | 145 | 150 | 155 | 160 | 165 | 170 | 175 | 180 | 185 | 195 | 200 | 205 | 215 | 225 | 230 | 235 | 245 | 255 | 260 | 265 | 275 | 280 | 285 | 290 | 295 | 300 | 305 | 310 | 320

  • Tension Rating - SML (kN) 70

  • Wet AC Withstand (kV) 45 | 55 | 60 | 65 | 70 | 75 | 80 | 90 | 95 | 100 | 105 | 110 | 120 | 125 | 130 | 135 | 140 | 145 | 150 | 155 | 160 | 165 | 170 | 175 | 185 | 190 | 195 | 200 | 210 | 220 | 225 | 230 | 240 | 250 | 255 | 260 | 265 | 270 | 280 | 285 | 300

  • Wet AC Flashover (kV) 60 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 | 115 | 120 | 125 | 135 | 145 | 150 | 155 | 165 | 175 | 180 | 190 | 200 | 205 | 210 | 220 | 225 | 230 | 235 | 240 | 250 | 255 | 260 | 270 | 275 | 285 | 290 | 295 | 300 | 305

  • Nominal Dry Arc (mm) 125 | 155 | 165 | 173 | 185 | 202 | 210 | 215 | 231 | 245 | 255 | 260 | 275 | 289 | 300 | 305 | 318 | 335 | 345 | 347 | 365 | 376 | 390 | 395 | 405 | 425 | 434 | 435 | 455 | 463 | 480 | 485 | 492 | 515 | 521 | 525 | 545 | 550 | 570 | 575 | 579 | 605 | 608 | 615 | 635 | 637 | 660 | 665 | 666 | 695 | 705 | 724 | 725 | 750 | 753 | 755 | 782 | 785 | 795 | 811 | 815 | 840 | 845 | 885

  • Nominal Dry Arc (in) 4.92 | 6.1 | 6.5 | 6.81 | 7.28 | 7.95 | 8.27 | 8.46 | 9.09 | 9.65 | 10.04 | 10.24 | 10.83 | 11.38 | 11.81 | 12.01 | 12.52 | 13.19 | 13.58 | 13.66 | 14.37 | 14.8 | 15.35 | 15.55 | 15.94 | 16.73 | 17.09 | 17.13 | 17.91 | 18.23 | 18.9 | 19.09 | 19.37 | 20.28 | 20.51 | 20.67 | 21.46 | 21.65 | 22.44 | 22.64 | 22.8 | 23.82 | 23.94 | 24.21 | 25 | 25.08 | 25.98 | 26.18 | 26.22 | 27.36 | 27.76 | 28.5 | 28.54 | 29.53 | 29.65 | 29.72 | 30.79 | 30.91 | 31.3 | 31.93 | 32.09 | 33.07 | 33.27 | 34.84

  • Nominal System Voltage (kV) ≤ 11 | ≤ 15 | ≤ 17.5 | ≤ 25 | ≤ 33 | ≤ 36 | ≤ 41 | ≤ 66 | ≤ 72

Body Features

  • Product Weight (kg) .8 | .83 | .85 | .86 | .9 | .92 | .93 | .94 | .95 | .96 | .97 | 1.02 | 1.03 | 1.04 | 1.05 | 1.06 | 1.07 | 1.1 | 1.11 | 1.12 | 1.13 | 1.14 | 1.15 | 1.16 | 1.17 | 1.18 | 1.19 | 1.2 | 1.21 | 1.22 | 1.24 | 1.25 | 1.26 | 1.28 | 1.29 | 1.3 | 1.31 | 1.32 | 1.34 | 1.35 | 1.37 | 1.38 | 1.39 | 1.4 | 1.41 | 1.42 | 1.43 | 1.44 | 1.45 | 1.46 | 1.47 | 1.52 | 1.53 | 1.54 | 1.55 | 1.57 | 1.58 | 1.59 | 1.6 | 1.61 | 1.62 | 1.63 | 1.64 | 1.65 | 1.66 | 1.69 | 1.7 | 1.74 | 1.75 | 1.76 | 1.77 | 1.78 | 1.8 | 1.85 | 1.86 | 1.9 | 1.93 | 1.94 | 1.95 | 1.98 | 2.01 | 2.02 | 2.05 | 2.06 | 2.09 | 2.1 | 2.14 | 2.17 | 2.18 | 2.2 | 2.25 | 2.26 | 2.34 | 2.42

  • Product Weight (lb) 1.764 | 1.83 | 1.874 | 1.896 | 1.984 | 1.984 | 2.028 | 2.05 | 2.05 | 2.072 | 2.094 | 2.094 | 2.116 | 2.116 | 2.138 | 2.138 | 2.249 | 2.249 | 2.271 | 2.293 | 2.315 | 2.315 | 2.337 | 2.337 | 2.359 | 2.359 | 2.425 | 2.425 | 2.447 | 2.469 | 2.491 | 2.491 | 2.513 | 2.513 | 2.535 | 2.535 | 2.557 | 2.557 | 2.579 | 2.601 | 2.623 | 2.623 | 2.646 | 2.646 | 2.668 | 2.668 | 2.69 | 2.69 | 2.734 | 2.756 | 2.756 | 2.778 | 2.778 | 2.822 | 2.822 | 2.844 | 2.844 | 2.866 | 2.866 | 2.888 | 2.888 | 2.91 | 2.954 | 2.954 | 2.976 | 2.976 | 3.02 | 3.02 | 3.042 | 3.042 | 3.064 | 3.086 | 3.086 | 3.109 | 3.109 | 3.131 | 3.131 | 3.153 | 3.153 | 3.175 | 3.175 | 3.197 | 3.197 | 3.219 | 3.219 | 3.241 | 3.241 | 3.351 | 3.351 | 3.373 | 3.373 | 3.395 | 3.395 | 3.417 | 3.417 | 3.461 | 3.483 | 3.483 | 3.505 | 3.505 | 3.527 | 3.527 | 3.549 | 3.549 | 3.571 | 3.571 | 3.594 | 3.616 | 3.616 | 3.638 | 3.66 | 3.66 | 3.726 | 3.726 | 3.748 | 3.748 | 3.836 | 3.836 | 3.858 | 3.88 | 3.88 | 3.902 | 3.902 | 3.924 | 3.924 | 3.968 | 4.079 | 4.079 | 4.101 | 4.101 | 4.189 | 4.189 | 4.255 | 4.255 | 4.277 | 4.277 | 4.299 | 4.365 | 4.365 | 4.431 | 4.431 | 4.453 | 4.453 | 4.519 | 4.542 | 4.542 | 4.608 | 4.608 | 4.63 | 4.63 | 4.718 | 4.718 | 4.784 | 4.784 | 4.806 | 4.806 | 4.85 | 4.96 | 4.96 | 4.982 | 4.982 | 5.159 | 5.159 | 5.335 | 5.335

  • Primary Product Color  Gray

  • Product Weight (kg) .8 | .83 | .85 | .86 | .9 | .92 | .93 | .94 | .95 | .96 | .97 | 1.02 | 1.03 | 1.04 | 1.05 | 1.06 | 1.07 | 1.1 | 1.11 | 1.12 | 1.13 | 1.14 | 1.15 | 1.16 | 1.17 | 1.18 | 1.19 | 1.2 | 1.21 | 1.22 | 1.24 | 1.25 | 1.26 | 1.28 | 1.29 | 1.3 | 1.31 | 1.32 | 1.34 | 1.35 | 1.37 | 1.38 | 1.39 | 1.4 | 1.41 | 1.42 | 1.43 | 1.44 | 1.45 | 1.46 | 1.47 | 1.52 | 1.53 | 1.54 | 1.55 | 1.57 | 1.58 | 1.59 | 1.6 | 1.61 | 1.62 | 1.63 | 1.64 | 1.65 | 1.66 | 1.69 | 1.7 | 1.74 | 1.75 | 1.76 | 1.77 | 1.78 | 1.8 | 1.85 | 1.86 | 1.9 | 1.93 | 1.94 | 1.95 | 1.98 | 2.01 | 2.02 | 2.05 | 2.06 | 2.09 | 2.1 | 2.14 | 2.17 | 2.18 | 2.2 | 2.25 | 2.26 | 2.34 | 2.42

  • Top Fitting Type  Ball | Clevis | Socket | Tongue | Y-Clevis

  • Bottom Fitting Type  Ball | Eye | Socket | Tongue

  • Product Weight (kg) .8 | .83 | .85 | .86 | .9 | .92 | .93 | .94 | .95 | .96 | .97 | 1.02 | 1.03 | 1.04 | 1.05 | 1.06 | 1.07 | 1.1 | 1.11 | 1.12 | 1.13 | 1.14 | 1.15 | 1.16 | 1.17 | 1.18 | 1.19 | 1.2 | 1.21 | 1.22 | 1.24 | 1.25 | 1.26 | 1.28 | 1.29 | 1.3 | 1.31 | 1.32 | 1.34 | 1.35 | 1.37 | 1.38 | 1.39 | 1.4 | 1.41 | 1.42 | 1.43 | 1.44 | 1.45 | 1.46 | 1.47 | 1.52 | 1.53 | 1.54 | 1.55 | 1.57 | 1.58 | 1.59 | 1.6 | 1.61 | 1.62 | 1.63 | 1.64 | 1.65 | 1.66 | 1.69 | 1.7 | 1.74 | 1.75 | 1.76 | 1.77 | 1.78 | 1.8 | 1.85 | 1.86 | 1.9 | 1.93 | 1.94 | 1.95 | 1.98 | 2.01 | 2.02 | 2.05 | 2.06 | 2.09 | 2.1 | 2.14 | 2.17 | 2.18 | 2.2 | 2.25 | 2.26 | 2.34 | 2.42

  • Product Weight (lb) 1.764 | 1.83 | 1.874 | 1.896 | 1.984 | 1.984 | 2.028 | 2.05 | 2.05 | 2.072 | 2.094 | 2.094 | 2.116 | 2.116 | 2.138 | 2.138 | 2.249 | 2.249 | 2.271 | 2.293 | 2.315 | 2.315 | 2.337 | 2.337 | 2.359 | 2.359 | 2.425 | 2.425 | 2.447 | 2.469 | 2.491 | 2.491 | 2.513 | 2.513 | 2.535 | 2.535 | 2.557 | 2.557 | 2.579 | 2.601 | 2.623 | 2.623 | 2.646 | 2.646 | 2.668 | 2.668 | 2.69 | 2.69 | 2.734 | 2.756 | 2.756 | 2.778 | 2.778 | 2.822 | 2.822 | 2.844 | 2.844 | 2.866 | 2.866 | 2.888 | 2.888 | 2.91 | 2.954 | 2.954 | 2.976 | 2.976 | 3.02 | 3.02 | 3.042 | 3.042 | 3.064 | 3.086 | 3.086 | 3.109 | 3.109 | 3.131 | 3.131 | 3.153 | 3.153 | 3.175 | 3.175 | 3.197 | 3.197 | 3.219 | 3.219 | 3.241 | 3.241 | 3.351 | 3.351 | 3.373 | 3.373 | 3.395 | 3.395 | 3.417 | 3.417 | 3.461 | 3.483 | 3.483 | 3.505 | 3.505 | 3.527 | 3.527 | 3.549 | 3.549 | 3.571 | 3.571 | 3.594 | 3.616 | 3.616 | 3.638 | 3.66 | 3.66 | 3.726 | 3.726 | 3.748 | 3.748 | 3.836 | 3.836 | 3.858 | 3.88 | 3.88 | 3.902 | 3.902 | 3.924 | 3.924 | 3.968 | 4.079 | 4.079 | 4.101 | 4.101 | 4.189 | 4.189 | 4.255 | 4.255 | 4.277 | 4.277 | 4.299 | 4.365 | 4.365 | 4.431 | 4.431 | 4.453 | 4.453 | 4.519 | 4.542 | 4.542 | 4.608 | 4.608 | 4.63 | 4.63 | 4.718 | 4.718 | 4.784 | 4.784 | 4.806 | 4.806 | 4.85 | 4.96 | 4.96 | 4.982 | 4.982 | 5.159 | 5.159 | 5.335 | 5.335

  • Product Weight (kg) .8 | .83 | .85 | .86 | .9 | .92 | .93 | .94 | .95 | .96 | .97 | 1.02 | 1.03 | 1.04 | 1.05 | 1.06 | 1.07 | 1.1 | 1.11 | 1.12 | 1.13 | 1.14 | 1.15 | 1.16 | 1.17 | 1.18 | 1.19 | 1.2 | 1.21 | 1.22 | 1.24 | 1.25 | 1.26 | 1.28 | 1.29 | 1.3 | 1.31 | 1.32 | 1.34 | 1.35 | 1.37 | 1.38 | 1.39 | 1.4 | 1.41 | 1.42 | 1.43 | 1.44 | 1.45 | 1.46 | 1.47 | 1.52 | 1.53 | 1.54 | 1.55 | 1.57 | 1.58 | 1.59 | 1.6 | 1.61 | 1.62 | 1.63 | 1.64 | 1.65 | 1.66 | 1.69 | 1.7 | 1.74 | 1.75 | 1.76 | 1.77 | 1.78 | 1.8 | 1.85 | 1.86 | 1.9 | 1.93 | 1.94 | 1.95 | 1.98 | 2.01 | 2.02 | 2.05 | 2.06 | 2.09 | 2.1 | 2.14 | 2.17 | 2.18 | 2.2 | 2.25 | 2.26 | 2.34 | 2.42

Housing Features

  • Housing Material  Silicone

Dimensions

  • Creepage Distance (mm) 265 | 340 | 355 | 400 | 415 | 445 | 460 | 520 | 535 | 580 | 585 | 625 | 645 | 705 | 715 | 740 | 765 | 805 | 830 | 890 | 895 | 900 | 950 | 985 | 1010 | 1065 | 1075 | 1135 | 1165 | 1195 | 1225 | 1255 | 1320 | 1345 | 1380 | 1390 | 1435 | 1440 | 1500 | 1525 | 1550 | 1565 | 1615 | 1625 | 1685 | 1705 | 1710 | 1745 | 1795 | 1875 | 1885 | 1975 | 2035 | 2065 | 2155 | 2200 | 2245 | 2335 | 2360 | 2425 | 2520 | 2685 | 2845 | 3010

  • Creepage Distance (in) 10.43 | 13.39 | 13.98 | 15.75 | 16.34 | 17.52 | 18.11 | 20.47 | 21.06 | 22.83 | 23.03 | 24.61 | 25.39 | 27.76 | 28.15 | 29.13 | 30.12 | 31.69 | 32.68 | 35.04 | 35.24 | 35.43 | 37.4 | 38.78 | 39.76 | 41.93 | 42.32 | 44.69 | 45.87 | 47.05 | 48.23 | 49.41 | 51.97 | 52.95 | 54.33 | 54.72 | 56.5 | 56.69 | 59.06 | 60.04 | 61.02 | 61.61 | 63.58 | 63.98 | 66.34 | 67.13 | 67.32 | 68.7 | 70.67 | 73.82 | 74.21 | 77.76 | 80.12 | 81.3 | 84.84 | 86.61 | 88.39 | 91.93 | 92.91 | 95.47 | 99.21 | 105.71 | 112.01 | 118.5

  • Section Length (mm) 246 | 252 | 257 | 276 | 282 | 287 | 306 | 312 | 317 | 336 | 342 | 347 | 366 | 372 | 377 | 396 | 402 | 407 | 426 | 432 | 437 | 456 | 462 | 467 | 486 | 492 | 497 | 516 | 522 | 527 | 546 | 552 | 557 | 576 | 582 | 587 | 606 | 612 | 617 | 636 | 642 | 647 | 666 | 672 | 677 | 696 | 702 | 707 | 726 | 732 | 737 | 756 | 762 | 767 | 786 | 792 | 797 | 816 | 822 | 827 | 846 | 852 | 857 | 876 | 882 | 887 | 906 | 912 | 917 | 936 | 942 | 947 | 966 | 972 | 977

  • Section Length (in) 9.69 | 9.92 | 10.12 | 10.87 | 11.1 | 11.3 | 12.05 | 12.28 | 12.48 | 13.23 | 13.46 | 13.66 | 14.41 | 14.65 | 14.84 | 15.59 | 15.83 | 16.02 | 16.77 | 17.01 | 17.2 | 17.95 | 18.19 | 18.39 | 19.13 | 19.37 | 19.57 | 20.31 | 20.55 | 20.75 | 21.5 | 21.73 | 21.93 | 22.68 | 22.91 | 23.11 | 23.86 | 24.09 | 24.29 | 25.04 | 25.28 | 25.47 | 26.22 | 26.46 | 26.65 | 27.4 | 27.64 | 27.83 | 28.58 | 28.82 | 29.02 | 29.76 | 30 | 30.2 | 30.94 | 31.18 | 31.38 | 32.13 | 32.36 | 32.56 | 33.31 | 33.54 | 33.74 | 34.49 | 34.72 | 34.92 | 35.67 | 35.91 | 36.1 | 36.85 | 37.09 | 37.28 | 38.03 | 38.27 | 38.46

  • Shed Inside Diameter (mm) 23 | 24

  • Shed Inside Diameter (in) .91 | .94

  • Shed Outside Diameter (mm) 82 | 88

  • Shed Outside Diameter (in) 3.23 | 3.46

Industry Standards

  • BIL Rating (kV) 100 | 115 | 120 | 125 | 130 | 140 | 145 | 155 | 165 | 170 | 180 | 185 | 195 | 200 | 205 | 210 | 215 | 220 | 230 | 240 | 245 | 260 | 265 | 270 | 275 | 285 | 290 | 310 | 320 | 325 | 335 | 340 | 350 | 355 | 360 | 370 | 380 | 385 | 390 | 400 | 405 | 415 | 420 | 430 | 435 | 445 | 450 | 455 | 460 | 470 | 475 | 485 | 500

Product Availability

  • Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-SUSP-INSU

Related Materials

Datasheets & Catalog Pages