This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
AXISENSE-G multi-axis tilt sensor using gyroscope compensation for dynamic and harsh environments 

TE has designed the next generation tilt sensor.  Using gyroscope compensation, this powerful combination of MEMS sensing elements, together with the Kalman filtering, calculates a highly accurate output signal. The combination of an accelerometer and a gyroscope helps to minimize measurement errors due to short-term acceleration, vibration and shock. The AXISENSE-G tilt sensor has been proven to enhance platform leveling, dynamic engine management and tip-over protection. In addition, tilt sensors improve driver comfort, such as keeping the tool area and seat level when operating on steep grades, in dynamic and harsh environments.

 

 

orange bar
  1. AXISENSE-G Dynamic Tilt Sensor (English)

TE Connectivity (TE) offers the next generation tilt sensor. Using gyroscope compensation, this powerful combination of MEMS sensing elements, together with advanced filtering, results in stable and highly accurate tilt sensor outputs, that can withstand dynamic and harsh environments. Watch this video to learn more.

orange bar

Benefits

  • Dynamic gyroscope compensation
  • Highly accurate
  • Reliable and stable
  • Easy to install

 

Applications

  • Agriculture equipment 
  • Aerial work platforms 
  • Construction equipment 
orange bar
axisense infographic
orange bar
FAQ

Frequently Asked Questions

Q: What is different about the gyro-stabilized version of the AXISENSE-G tilt sensor

A: The tilt sensor combines a 3-axis micro machined (MEMS) accelerometer and a 3-axis gyroscope. Both sensors’ information is fused to get both, a reliable static accuracy of the orientation and a very good suppression of shocks and short-term acceleration.

 

Q: What reference is used to measure tilt angle?

A: A perfectly vertical line (aligned with gravity) is the 0° reference for both X & Y

 

Q: What range of tilt angle can the AXISENSE-G sensor measure?

A: From vertical (0°) to horizontal (±75°) in X or Y direction


Q: How to tell which axis is which?  X from Y?

A: The Y axis is the line from one mounting hole to the other.  The X axis is perpendicular to the Y axis.


Q: What is the angular accuracy?

A: ±0.5° for static and ±1.5° for dynamic over the full range in both axes


Q: What is the operating temperature range?

A: -40 to +85°C  (-40 to +185°F)


Q: Does the sensor provide a temperature output also ?

A: Yes, it’s part of the digital data available


Q: What is the digital resolution for angle and temperature?

A: 12 bits for both


Q: Can the sensor withstand severe shocks and drops?

A: Yes, the AXISENSE-G is rated for a 10,000g shock level


Q: Are there any diagnostics built into the sensor?

A: Yes, alarms for power supply over-voltage, under-voltage, over-temperature, and sensor element failures have been designed into the software routines.







 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Package  Plastic Housing

  • Interface Signal Type  Digital

Configuration Features

  • Electrical Connection  Connector TE/AMP

Electrical Characteristics

  • Supply Voltage (VDC) 8 – 36

Body Features

  • Product Orientation  Horizontal

Dimensions

  • Resolution (°) up to +/- .01

  • Measurement Ranges (°) up to +/- 75

  • Housing Width (mm) Up to 70

  • Accuracy (°) up to +/- .5

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

  • Measurement Principle  MEMS

Operation/Application

  • Output Interface  CAN J1939

Industry Standards

  • IP Rating  IP67

Other

  • Measurement Axes  Dual Axis

Reference Number

  • TE Internal Number CAT-TSI0023

Related Materials

CAD Files

Datasheets & Catalog Pages