This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem ZCSM Heat Shrink Tubing is an uncoated, zero-halogen, thick-wall type and low fire hazard tubing. It is used for jointing and protection of low fire hazard cables commonly used in offshore, marine, mining, shipbuilding, construction industry, transportation network and equipment. The ZCSM heat shrink tubing is approved for core insulating and as rejacketing of safety class cables, in high-rise buildings, public buildings, subways, road or railway tunnels requiring insulation or circuit integrity even under fire condition. The optical smoke density produced by the ZCSM tubing in fire conditions has been measured in accordance with methods as defined in standard IEC 61034. The range of this tubing provides protection to the same fire standards as modern low smoke, low fire hazard cable specifications. The material content of the tubing is halogen-free and stabilized against UV irradiation. The tubing is fast and easily installed and has proven its long-term reliability in harsh climatic conditions and polluted environments. It also has an unlimited shelf-life when stored under normal conditions.

Gray bar

Key Features

  • High electrical characteristics and mechanical strength for low voltage applications
  • Thick-wall, cross-linked polyolefin, UV stabilized against irradiation and weathering
  • Flame retardant in accordance with IEC 60332-1: approved for applications with safety class cables
  • Halogen-free, non-corrosive, free of lead and aluminium
  • Compliant to RoHS and REACH regulations: approved for offshore applications
  • Color black
  • 2.5:1 shrink ratio
  • Unlimited shelf-life when stored under normal conditions
Gray bar
Gray bar
FAQ

Frequently Asked Questions

Question: Why are low fire hazard materials important?

Answer: The value of low fire hazard materials is increasingly recognized not only because of the potential fire hazards to personnel from toxic smoke and poor visibility, but also the corrosion damage by halogenated materials to equipment. The cost of corrosion damage to the equipment often exceeds the cost of direct fire damage.

As a result, low fire hazard cables and accessories are now specified in an increasing range of environments such as mass transport, oil and gas production, petrochemical plants, power stations, airports, ships, hospitals and public buildings.

The choice of suitable materials for electrical systems is an important factor in preventive fire safety measures. In recent years, considerable attention has been paid to the fire risks associated with cable insulation polymers.

 

Question: Is TE's Raychem ZCSM Heat Shrink Tubing flame-retardant?

Answer: Yes. As primary insulation and over sheath replacement, we have developed a heat-shrinkable material, Thick-wall Heat Shrink Tubing, that is halogen-free and flame-retardant. A range of established tests, such as flammability tests, limiting oxygen index and temperature index, have been carried out to assess the flame retardancy of this material.

The results show that the performance of the ZCSM tubing compares favorably with that of modern flame retardant cable materials.

 

Question: Can TE's Raychem ZCSM Tubing be used in applications with low smoke requirements?

Answer: The reduction in visibility caused by rapid smoke evolution in fire conditions represents a serious hazard to both escaping personnel and fire-fighting teams. The optical smoke density produced by our Raychem ZCSM Heat Shrink Tubing in fire conditions has been measured in accordance with typical methods such as the 3m3 Cube Test (IEC 60134) and has proven its applicability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Heat Shrink

  • Coating Style  Uncoated Only

  • Adhesive Coating  Without

  • Wall Style (Excluding Adhesive)  Single

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Crosslinked Polyolefin

  • Flexibility  Semi-Flexible

  • Shrink Ratio  > 2:1 | > 3:1

Dimensions

  • Compatible Cable Diameter (Max) (mm) 7 | 14.5 | 21.5 | 29 | 40.5 | 54 | 63 | 76.5 | 108 | 162

  • Compatible Cable Diameter (Min) (mm) 3.5 | 5.5 | 9 | 13 | 17.5 | 24 | 27.5 | 39.5 | 55 | 82.5

  • Expanded Inside Diameter (Min) (mm) 8 | 16 | 24 | 32 | 45 | 60 | 70 | 85 | 120 | 180

  • Expanded Inside Diameter (Min) (in) .314 | .629 | .944 | 1.25 | 1.77 | 2.36 | 2.75 | 3.34 | 4.72 | 7.08

  • Recovered Inside Diameter (Max) (mm) 3 | 5 | 8 | 12 | 16 | 22 | 25 | 36 | 50 | 75

  • Recovered Inside Diameter (Max) (in) .118 | .196 | .314 | .472 | .629 | .866 | .984 | 1.41 | 1.96 | 2.95

  • Product Length (mm) 100 | 150 | 250 | 350 | 540 | 750 | 1000 | 1100 | 1200 | 1300 | 1500

  • Product Length (in) 3.937 | 5.906 | 9.843 | 13.78 | 21.26 | 29.528 | 39.37 | 43.307 | 47.244 | 51.181 | 59.055

  • Recovered Wall Thickness (Max) (mm) 2 | 2.4 | 2.9 | 4 | 4.2

  • Wall Thickness  Thick/Heavy

Usage Conditions

  • Environmental Resistance  Contaminated Water | Moisture | Rain | Salt Water | Weathering

  • Flammability Performance  Flame-Retardant

Operation/Application

  • Thermal Resistance  Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant

  • Mechanical Resistance  Against Mechanical Impact or Damage

  • Power Component Application Type  Direct Buried | Outdoor | Overhead

  • Marine-Offshore-Shipbuilding Certified  No | Yes

  • UV-Stabilized  Yes

Industry Standards

  • Compatible With Approved Standards Products  HD631.2 | IEC 60684-3-165 | IEC 60684-3-216 | IEC 60684-3-248

Product Availability

  • Product Availability  Americas | Asia | Australia, New Zealand & Pacific Islands | Europe, Middle East & Africa

Packaging Features

  • Spool Length (m) 40 | 50

Related Materials

Datasheets & Catalog Pages