Wire Crimp Machines for Low- to Medium-Volume Wire Crimping

Our extensive line of bench-top wire crimping machines provide flexibility, performance, and reliability for low to medium volume wire processing. The Model G II+ features the most advanced design in the long-standing series of AMP-O-LECTRIC machines for terminating wire using reeled terminals. AMP 3K and 5K Terminators are powerful, economically-priced machines that yield the increased output and quality of a semi-automatic machine. The AMP-O-LECTRIC Model G II Terminator with Thru-Splice Applicator is designed to apply thru-splices by providing access to both sides of the applicator that place the wires to maximize production efficiency.

t5

Industries and Applications

Industries
  • Automotive
  • Industrial & Commercial Transportation
  • Aerospace Defense & Marine
  • Appliances
  • Industrial

 

Applications

  • High Voltage Battery Connections
  • Data Connectivity Applications 
    • Infotainment, Systems, Safety & In-vehicle networks
  • Cooking Applications & Dishwasher Solutions
  • Heavy Machinery
  • Motor Connections
  1. T5 Benchtop Terminator Video

TE Connectivity’s (TE) new T5 benchtop terminator is a low-cost, high-quality machine compatible with various applicator brands. The unit comes with the flexibility to run all TE and other brands mini-style applicators and an easy user interface, accommodating reeled terminals effortlessly. Watch to see how the machine provides performance and reliability for low- to medium-volume wire processing.

  • Terminator Overview Video (English)

  • G II+ Benchtop Terminator (English)

  • TE High Voltage Termination Solutions (English)

Defective Crimp Cut

Optional

With the help of our CQM II, defective crimp cut technology can immediately detect when a bad crimp occurs and cut off the crimped terminal to ensure bad crimps don‘t accidentally pass to the next step in your wire harness manufacturing. Available on select 5K and GII terminators.