Compact, Low Insertion Force Terminal

The 250 series mini FASTON terminal was developed for space-limited applications that are not compatible with traditional, full size straight receptacles. This miniature, tin plated brass receptacle mates with standard .250in x. 032in tabs and supports a continuous current of up to 7A. The UL and CSA approved receptacles have comparable insertion and extraction forces to full size FASTON terminals and are designed to be machine applied using semi- or fully-automated tooling. Common applications for mini FASTON terminals include power tools, small appliances, and other confined space systems.

Fastin Faston Terminals and Housings

Product Features

 

Tab Width (in.) 0.250
Orientations
Straight
Tab Thickness (in.)
0.032
Crimp Types
F-crimp
Wire Size (AWG)
22-18 Materials / Plating
Base: Brass
Plating: Tin
Max Continuous Current (A)
7 Pre-insulation Available
No
Max Operating Temperature (oC)
105
Agency Approval(s)
UL, VDE, CSA
Receptacle to Tab Mating Force (N)
35.6 Insulation Flammability Ratings
N/A