Insulated Crimp Terminal with One-step Application
Ultra-Pod pre-insulated FASTON terminals offer efficient one-step application of fully insulated wire-to-wire connections. The integrated plastic carrier eliminates secondary insulation operations and is compatible with both bench and high-speed automatic termination equipment. The insulation protects the terminals against shock and short hazards and is rated for up to 600V. The terminals feature a low insertion force (LIF) design that provides easier tab insertion, reduces operator fatigue, and improves assembly efficiency. The insulation and contacts for Ultra-Pod terminals are available in a variety of materials to meet application specific safety and electrical requirements.

Product Features
Ultra-Pod FASTON Pre-insulated Terminals
Tab Width (in.) | .110, .187, .250 |
Orientations | Straight, Flag |
Tab Thickness (in.) | .020-.032 |
Crimp Types | F-crimp |
Wire Size (AWG) | 22-10 |
Materials / Plating | Base: Brass, Phos. Bronze, Steel Plating: Tin, Nickel |
Max Continuous Current (A) | 24 | Pre-insulation Available | Yes |
Max Operating Temperature (oC) | 105 | Agency Approval(s) | UL, CSA |
Receptacle to Tab Mating Force (N) | ≤80.1 | Insulation Flammability Ratings | UL 94 V-0 & V-2 |
Featured Products
Ultra-Pod FASTON Pre-insulated Terminals
- Straight, Receptacle Assembly, Tin Plated, 0.25 inch, 22 – 10 AWG
- Flag, Receptacle Assembly, Tin Plated, .250 inch, 22 – 14 AWG
- Straight, Receptacle Assembly, Unplated, .250 inch, 22 – 10 AWG
- Straight, Receptacle Assembly, Tin Plated, .187 inch, 22 – 14 AWG
- Straight, Receptacle Assembly, Tin Plated, 0.25 inch, 22 – 12 AWG
- Flag, Receptacle Assembly, Tin Plated, 0.187 inch, 24 – 16 AWG
- Flag, Receptacle Assembly, Tin Plated, .187 inch, 22 – 14 AWG