Low Insertion Force, Robust Connection

The E-Spring Contact receptacle provides the solution for a low insertion force receptacle in mass production applications. It is designed to meet the high quality requirements for household appliances applications. Enhanced customer benefits include easy insertion, contact robustness, and minimum worker’s effort. Its dual swinging spring design makes the insertion easier with less insertion force. Its geometry has been designed to endure overstress and non-aligned insertions. It is suitable for many application areas ranging from washing machines and refrigerators to freezers, air conditioners, and cooking equipment.

Product Features

  • For 6.35 x 0.8mm tabs
  • Low insertion force
  • Robust Design
  • Tab stop at the end of the mating process
  • Tin and nickel plated products available
  • Complies with IEC 760/EN 61210

Advantages

E-Spring Contact Receptacle

Easy insertion

  • Its swinging spring makes the insertion easy and with practically no effort (work)
  • Design and geometry suitable for automation process

 

Contact Robustness

  • Its geometry has been designed in order to endure overstress, pulling from the cable, and non-aligned insertions

 

Minimum Effort for Workers

  • The insertion forces appear only in a small part of the insertion trajectory

E-Spring Contact

Wire Range mm2 Insulation Diameter
(mm)
Tab
Thickness
(mm)
Material
Thickness
Material
and
Finish
Part Number

0.5-1.5

2.36-3.3

0.8

0.4

Brass / Pre-Tin Plated

336075-3


1.0-2.5


3.0-4.3


0.8


0.4

Brass / Pre-Tin Plated

336076-3

Insulation Sleeves

Polarization
Color
Material
Part Number

NO

Natural

PA 6 V0

GWT 750°C Without Flame

2-1644125-8


YES

Dark Grey

PA 6 V2

GWT 750°C Without Flame

2-1644125-4

NO Dark Grey

PA 6 V6

GWT 750°C Without Flame

2-1644125-3