Fully Insulated FASTON Receptacles & Tabs
Ultra-Fast fully insulated FASTON receptacles and tabs offer the advantage of a completely protected terminal and a closed barrel wire crimp with comparable electromechanical performance to open barrel “F” crimp FASTON terminals. The user-friendly design combines easy mating with rounded corners. The .187 and .250 series receptacles incorporate a two-stage roll configuration and a cantilever mounted dimple which provides easy insertion and multiple independent points of contact for reduced tab interface resistance. The terminals are offered as straight receptacles, flag receptacles and tabs.

Product Features
Tab Width (in.) | .110, .125, .187, .205, .250 | Orientations | Straight & Flag |
Tab Thickness (in.) | .016-.032 | Crimp Types | D Crimp |
Wire Size (AWG) | 26-10 | Materials / Plating | Base: Brass, Phos. Bronze Plating: Tin |
Max Continuous Current (A) | 24 | Pre-insulation Available | Yes |
Max Operating Temperature (°C) | 105 | Agency Approval(s) | UL & CSA |
Receptacle to Tab Mating Force (N) | ≤75.6 | Insulation Flammability Ratings | UL 94 V-2 |