![](/content/dam/te-com/images/appliances/global/product-hero-rendition/pod-lok-470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
Pre-Insulated, LIF Locking Receptacles
Pre-insulated POD-LOK terminals combine Positive Lock receptacles and flame-resistant housings to deliver reliable, ergonomic connections with the potential for applied cost savings. The low insertion force (LIF) receptacle is designed with a secure locking feature that prevents accidental disconnection but permits intentional extraction. The integrated housing acts both as an electrical insulator and a disconnection tool, whereby pulling back on the housing will disengage the receptacle locking mechanism. Using an automated applicator, the POD-LOK receptacle is terminated and insulated in a single stroke, eliminating secondary insulation steps and allowing for lower applied cost. Applications include appliances and HVAC systems.
![Pod Lok](/content/dam/te-com/images/appliances/global/infographics/pod-lock-terminal.jpg)
Product Features
Tab Width (in.) | .187, .250 | Orientations | Straight, Flag |
Tab Thickness (in.) | .020, .032 | Crimp Types | F-Crimp |
Wire Size (AWG) | 24-12 | Materials / Plating | Tin plated brass |
Max Continuous Current (A) | 20 | Pre-insulation Available | Yes |
Max Operating Temperature (°C) | 110 | Agency Approval(s) | UL |
Receptacle to Tab Mating Force (N) | ≤27 | Insulation Flammability Ratings | UL 94 V-0 |