![](/content/dam/te-com/images/industrial/global/product-hero-rendition/metrimate-connectors-470x445.png/jcr:content/renditions/hero-product-master.jpg)
MetriMate Rectangular Plastic Connector Systems
TE Connectivity’s Rectangular Metrimate connectors are a rugged and cost-effective solution that can be used to provide power input and output to and from any device. Consisting of Square Grid and In-Line Connectors as well as Blind Mate Drawer Connectors the portfolio provides solutions for most needs. Rectangular Metrimate utilizes the same contact system and the same termination tooling as our highly successful Circular Plastic Connectors. This allows the customer to have a better-applied cost impact due to the overall shared platform with our CPC product line.
![triple power lock](/content/dam/te-com/images/appliances/global/infographics/triple-power-lock-infographic.png)
Product Features
Connector Systems |
Wire-to-Wire, Wire-to-Board, Wire-to-Pan |
Connector Mounting Type |
Board Mount, Cable Mount, Panel Mount |
Centerline (Pitch) (mm) |
4.39, 5, 5.08, 8 |
EU RoHS Compliance |
Compliant, Non Compliant |
Number of positions |
3 to 36 |
EU ELV Compliance |
Compliant, Compliant with Exceptions |
Connector & Contact Terminates To |
Printed Circuit Board, Wire & Cable |
Series |
Retrieving data. Wait a few seconds and try to cut or copy again. |
Contact Current Rating (Max) (A) |
7.5, 13, 14, 47, 55 |
||
Circuit Application |
Power, Power & Signal |
Featured Products
MetriMate
The Metrimate connector is a versatile and reliable electrical connector designed for a wide range of industrial applications. It provides secure and efficient connections between electrical devices, offering high-performance data and power transmission capabilities while ensuring durability and ease of use.
M-Series
The M-Series connectors are a robust and versatile solution for demanding industrial environments. These connectors offer high-reliability for power and data transmission, with features such as rugged construction, excellent sealing properties, and modular design options, making them ideal for applications where durability and performance are critical.
MR Series
The MR Series is specifically designed for harsh and rugged environments. These connectors excel in providing reliable and secure connections for industrial applications where resistance to high temperatures, moisture and vibration is essential. With their durable construction and sealing capabilities, the MR connectors ensure optimal performance and protection in challenging conditions.
Power Wiring Device
Power Wire Devices are modular connectors with hermaphroditic housing and contact design, offering flexibility and clustering capabilities. They feature impact-resistant thermoplastic housing, stainless steel locking springs, and terminals in strip or loose piece form, making them suitable for high-current applications in free-hanging, surface-mounted, or printed circuit configurations.