Connectivity for all of your creations

An LTE/GNSS Modem offers plug and play connectivity for a wide range of IoT devices or home-built projects, using a variety of technologies and platforms. LTE/GNSS modems allow for LTE wireless connectivity and global positioning inputs, giving your hardware the connection to bring your project to the next level. We provide a wide range of LTE/GNSS solutions, providing stable connections with minimal interference to other devices.

With our LTE/GNSS USB modem, the only limit is your imagination! These devices provide an easy plug-and-play LTE and CAT4 network connection, via a robust USB interface, to a variety of small board computers (SBCs)
utilizing the popular ARM chip-set. Through a single-command setup process, you can bring near-instant internet and GNSS access to a wide variety of projects. 

  1. LEMBAS LTE/GNSS USB Modem

The TE Connectivity (TE) Lembas LTE/GNSS USB Modem for LTE CAT4 network and GPS tracking is designed for use on a wide array of single board computers (SBCs) utilizing ARM chip-sets. Plug-and-play features and 1-command initial set-up enables instant access to cellular connectivity and GPS tracking in an easy-to-use package.

New product

LEMBAS LTE/GNSS USB modem

Our Lembas LTE/GNSS USB modem for LTE CAT4 network and GPS tracking is designed for use on a wide array of single board computers (SBCs) utilizing ARM chip-sets. Plug-and-play features and 1-command initial set-up enables instant access to cellular connectivity and GPS tracking in an easy-to-use package. 

 

Device includes a built-in Pod Group SIM card which can be easily activated via the Pod Group’s Luner platform. Device also functions as a USB flash drive (mass storage device), and with a limited installation footprint, allows freedom of placement without obstructing adjacent USB ports on the SBC.

pod logo
Pod Group boasts more than two decades’ experience in the IoT space, with extensive knowledge related to connectivity. Thanks to their expertise, TE has chosen to deploy their LEMBAS modems with Pod Group SIM cards, which provide cellular connectivity wherever you are in the USA. Just simply connect the device to your project, activate the SIM with our easy-to-use platform, and enjoy hassle-free internet access. Pod Group is proud and excited to partner with TE to offer plug-and-play connectivity across the US!
LTE/GNSS Modems

Product benefits

  • Plug-and-play Operation
  • Single-command initial installation process
  • Integrated GPS tracking
  • USB mass storage device functionality
  • Compatible with a variety of single board computers (SBCs) with an ARM processor
  • Built-in Pod Group IoT SIM card included
  • End-Device certified with integrated antennas

Product features

  • Full compatibility on SBCs with ARM processors running Linux OS i.e. Debian & Ubuntu.
  • Easy installation initiated by entering a single command on terminal.
  • Plug and play operation – LTE and GPS connection ready on boot-up.
  • Reliable data connection subscription offered through Pod Group. Device arrives pre-installed with a Pod Group SIM card.
  • Small device footprint and flexible connection options allow for multiple connection options allowing for a wide-array project design choices.
  • Product offered through a wide distribution network.