Eliminate device polling and reduce active and idle power requirements

Our USB 3.0 connector meets all of the standards of the USB Implementers Forum, Inc. (USB-IF). It supports a five gigabits per second (Gbps) data rate for fast syncing on-the-go, a 10x performance increase over USB 2.0. It also eliminates device polling and reduces active and idle power requirements. According to the USB-IF, the standards body controlling the USB specification, the USB connector is the most popular form of interconnect in the consumer electronics marketplace today, based on broad proliferation, versatility, and ease of use. This interconnect clearly found its place in the PC and PC-peripheral arena and can be found in nearly every consumer device produced in the last decade.

5

Gigibits per second data rate

10x

Performance increase from USB 2.0

70

Seconds to download full HD movie

Product Features

USB 3.0 Connectors

  • Allows unit load of 150 mA (50% increase from USB 2.0 minium unit load)
  • Offers up to 6 unit loads (900 mA, an 80% increase from USB 2.0)
  • Up to 80% more power than USB 2.0
  • Minimizes user wait-time
  • Backward compatible
  • Minimize connector form factor variations
  • Ease-of-use aspects
  • Optimized power efficiency
  • Plug-and-Play capacity

Select Applications

USB 3.0 Connectors

  • Desktop and laptop computers
  • Cameras
  • Digital audio
  • High-volume storage devices
  • Scanners
  • Game ports
  • GPS devices
  • MP3 players
  • High definition A/V equipment
  • Keyboards, mice, joysticks
  1. USB 3.0 Connector Solutions (English)

Learn about our full line of USB 3.0 connectors, which are backwards compatible, transfer data 10 times faster than USB 2.0, and support a data transfer rate of up to five gigabits per second.