![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/usb-type-c-splash-proof-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Reliability and ruggedness in a sleek, slim design
As the next-generation solution for current and future USB applications, our USB Type-C connectors are designed to an industry standard that provides a sleek, slim design small enough for handheld devices and small home appliances and robust enough for industrial applications. These products feature a reversible mating interface and receptacle designed to accept a plug in any direction, enabling easy, reliable mating. This connector supports a variety of different protocols, and with the use of adapters, it is backwards compatible to HDMI, VGA, DisplayPort, and other types of connections from the single USB Type-C port. We provide a distinctive electromagnetic interference (EMI) design on the back of the receptacle shell to help eliminate unwanted EMI leakage, as well as enhanced board retention features, waterproof and splash proof options for better performance in rugged environments.
New Products: USB Type-C Connectors
USB Type-C Charge-only Receptacles
Featured Product
USB Type-C charge-only receptacles are a simplified version of a standard USB Type-C receptacle that use the familiar USB Type-C form factor for power-only applications.USB charge-only receptacles reduce the complexity and failure rate of the connector by eliminating most of the pins and associated solder points in the connector which also helps to reduce the overall cost.
- Designed for power-only applications.
- Mates with standard USB Type-C plugs and cable assemblies.
- Designed to allow upgrade to standard USB Type-C receptacle without requiring changes to existing board designs.
- Top mount, mid-mount, and vertical mount options available.
- Competitive pricing and fast delivery
![USB Type C charge only receptacle](/content/dam/te-com/images/consumer-devices/global/140x140/usb-c-charge-only-3-composite-620x250.png)
USB Type-C Connectors
Product Features
- Supports USB4 Gen 3, USB 3.1 Gen 1, USB 3.1 Gen 2 and USB 2.0 types
- Provide one interconnect solution for data, power, and A/V
- Designed with a flippable and reversible mating interface
- Deliver power up to 100W at 20V
- Backward compatible to other USB connectors using converter cables or adaptors
- Distinctive design on the back of the receptacle shell for industry leading EMI performance
- Enhanced board retention features for added durability
- IPX8 waterproof and IPX4 splash proof options available
- Available in one of the smallest dual row SMT footprints, saving valuable board real-estate
![Available splash proof option](/content/dam/te-com/images/consumer-devices/global/140x140/usb-type-c-splash-proof-140x140.jpg)
![Enhanced board retention](/content/dam/te-com/images/consumer-devices/global/140x140/usb-type-c-enhanced-retention-140x140.jpg)
![Distinctive EMI shield](/content/dam/te-com/images/consumer-devices/global/140x140/usb-type-c-emi-shell-140x140.jpg)
![Available dual row SMT](/content/dam/te-com/images/consumer-devices/global/140x140/usb-type-c-dual-row-smt-140x140.jpg)
Frequently Asked Questions
Q: What is special about TE's USB Type-C receptacles?
A: TE's distinctive design on the back of the receptacle shell provides industry leading EMI performance while the enhanced board retention features provide added durability for applications with demanding mating cycles. TE's receptacles also offer one of the smallest dual row SMT footprints, saving valuable board real-estate.
Q: Does TE offer a water resistant version of USB Type-C?
A: Yes. Splash proof options are available that are IPX4 rated to protect against water splashed from all directions.
Read more: USB Frequently Asked Questions