MCP Hybrid Coax Connectors
MCP hybrid coax connectors utilize existing unsealed MCP connectors to provide a coaxial data connection up to 9 GHz and 9 signal/power MCON 1.2 CB terminals to enable the implementation of high-resolution cameras within trucks and buses.
MCP Hybrid Coax Connectors
Designed for unsealed firewall, bulkhead passthrough applications with MCP housing, the MCP hybrid coax connectors are more specifically used for connections that must pass through the firewall within a truck or bus to connect front and rear cameras on the vehicle.
These industrial connectors utilize our widely available and industry proven MCON 1.2 clean body (CB) terminals and TE’s MATEax terminals for reliable quality and performance with self-termination capabilities. The connector design is easy to assemble in existing firewall frames which provides potential cost and time savings for customers who are making upgrades to their vehicle designs. A hybrid design with both coaxial data and power in one connection offers increased design flexibility and can help save space.
Product Features
- Easy to integrate into existing firewall frames
- Use for high-resolution camera connections now and in the future
- Uses miniature coax terminals, MATEax supporting RTK031, RG174 and RTK044 cable types
- Reliable performance and easy termination with the use of up to 9 signal and low power MCON 1.2 CB terminals, up to 17A
- Flexibility with hybrid design can also help save space
Applications
Our AMP MCP Hybrid Coax Connectors can be used in vehicle cabins and chassis:
In-cabin Applications: | Chassis Applications: |
---|---|
|
|