AMP+ IPT Shielded Ring Tongue
TE's AMP+ IPT shielded ring tongue provides 360-degree EMC shielding and wire-to-device capabilities.
300A
Designed for powertrain applications in high vibration environments, up to 300A (depending on wire cross section) at 105°C
IP69K
IP6K9K rating
4
Class 4 Vibration level rating
Wire-to-device flexibility. Our AMP+ IPT Shielded Ring Tongue enable easy and flexible adaption of the Internal Power Terminal to various applications. The IPT is available in 1-, 2-, or 3-pole housings. The power accessory provides 360-degree EMC shielding and wire-to-device capabilities. The screwed ring tongue can be applied on different length cables, according to the needs of the customer.
The IPT robust housing design and screwed aggregate connection achieve a high level of vibration performance. The ring tongue wire range is 25-50 mm2 and has a rated voltage of 800VDC. The IPT is suited for use in e-motors, inverters or batteries for hybrid or electric vehicles. The ring tongues have a wire cross-section of 16.0mm2-50.mm2 LV216-2.
Applications
- Inverters
- E-motors
- High Voltage Batteries

Start Designing
Designing to integrate the IPT Shielded Ring Tongue just got easier! Use the following link to access the product configurator to start designing today.

Crimp Quality Starts with the right connector tooling

You've Come to the Right Place for High Voltage Tooling and Expertise
-
TE High Voltage Wire Processing Equipment
Processing large wire sizes and terminating high voltage connectors requires a high performing, highly-engineered solution. See how we can give you the power needed to process large wire applications in a fast, flexible and affordable format.
-
Connect with a Tooling Expert
Creating a quality crimp connection is essential to delivering performance and reliability in extreme environments. Contact our product experts to find the right equipment and tooling for your production needs.
Learn how TE offers you a wide range of wire processing solutions to handle challenging small wire applications up through complex 120mm2 high voltage cables.