
AMPSEAL 16 Connector with Coaxial Terminals
Our AMPSEAL 16 connector with coaxial terminals is designed to deliver analog signal and digital data transmission within heavy-duty commercial and industrial vehicles. This rugged four-position coaxial connector combines our sealed AMPSEAL 16 housing technology with our robust MATE-AX automotive coax terminals. It meets GMSL2 requirements and provides performance up to 6GHz.
AMPSEAL 16 Connector with Coaxial Terminals
AMPSEAL 16 Connector with Coaxial Terminals
Our engineers understand how commercial vehicles are advancing and know the types of harsh environments they will face. To answer this need we have designed the AMPSEAL 16 connector with coaxial terminals that combines our industry-proven AMPSEAL 16 housing with our robust MATE-AX automotive coaxial terminals.
IP69K
Dust and water protection
PLR
Primary Latch Reinforcement is designed to help avoid contact misalignment
6GHz
Operating frequency
Product Features
- Up to 6GHz operating frequency
- IP67/IP69K (with backshell) dust and water protection
- Temperature range from -40°C to +125°C (cable dependent)
- Primary Latch Reinforcement (PLR) designed to help avoid contact misalignment
- Supports RTK031, RG174, DACAR462 cable types
- Family seal design
- 4 color-coded keying options

Applications
Our AMPSEAL 16 connector with coaxial terminals can be used in vehicle cabins and chassis:
In-cabin Applications: | Chassis Applications: |
---|---|
|
|
Supported Protocols
- GMSL II/III - Gigabit Multimedia Serial Link II
- FPD-LINK III/IV - Flat Panel Display Link III