Making Robust In-Vehicle Networks Possible
Our specialized products all provide severe vibration and mechanical shock resistance, and some also allow for field maintenance in harsh environments such as those in which commercial vehicles operate. This includes situations involving dust, dirt, and moisture, and temperature ranges of -40°C to +125°C. Our experience in providing the automotive industry with reliable and proven data connectivity is enabling us to develop the solutions capable of handling the challenges of industrial and commercial transportation.
To meet today’s challenges of the industrial and commercial transportation industry’s increasingly sophisticated vehicle network infrastructures, bandwidth is crucial. That’s where TE's connectivity solutions come into play. We are dedicated to providing best-in-class data connectivity products that support the next generation of connected vehicles. We have combined our deep understanding of heavy-duty mechanical design for harsh environments with expertise in end-to-end signal performance in creating the products that stand up to the current and future connectivity demands of the construction, trucking, recreational, and agricultural industries. We offer an extensive portfolio of high performance, reliable, and responsive harsh environment data connectivity solutions.
Our Portfolio
We offer a wide variety of harsh environment data connectivity solutions. Our fast, reliable, and responsive connectivity products are available to meet your specific needs. Whether outright performance or reducing total costs are your priority, we have a solution.