![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/ict-dc-dt-highspeed-470x445.jpg)
DT Highspeed Sealed Connectors
Designed exclusively with industrial and commercial vehicle applications in mind, our DT highspeed connectors are sealed, single-pair Ethernet connectors designed to transmit data from 100 Mbps to 1 Gbps according to IEEE 802.3bp multi-Gb protocol. They can extend beyond 15-meter channel lengths to reach 40 meters while maintaining excellent signal integrity, making them ideal for use in large vehicles. These connectors can be used in applications that require additional cameras, sensors such as LiDAR and RADAR, enhanced network architectures, increased information and displays, and large-bandwidth backbones.
Single Pair Ethernet Connector
Our DT highspeed connectors are the first of their kind specifically designed to support channel lengths up to 40 meters by meeting both IEE802.3 bp 1000BASE-T1 Type A (15-meter) and Type B (40-meter) communication protocols. Their robust design helps ensure signal integrity in the demanding environments that industrial and commercial vehicles operate in. By meeting IP67, IP69K, and USCAR2 specifications you can be sure your connections will be protected against water and dust ingress. DT highspeed connectors are also easy to assemble, service, and repair in the field and utilize our time-tested, robust DEUTSCH DT/DTM housing style and DEUTSCH size 20 common contacts so you can feel confident in their dependability and performance.
The reliable transmission of data is becoming increasingly important in the vehicles you design and Ethernet is becoming the new standard in the industrial and commercial vehicle industry as it offers the fastest data speeds possible. A need for greater bandwidth is also significant for your applications such as 360° camera, LiDAR, RADAR, or even backbone network. Our DT highspeed connectors can bring you dependable speed from 100 Mbps to 1 Gbps to meet current and future data connectivity demands.
![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/image-row/ict-Interoperability-ethernet-data-connectivity-140x140.jpg)
Interoperable with other TE Ethernet connectors for broad design options
![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/image-row/ict-channel-lenghts-data-connectivity-140x140.jpg)
Support channel lengths up to 40 meters
![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/image-row/ict-signal-integrity-data-connectivity-140x140.jpg)
Signal integrity in the harshest environments
Product Features
Communication Protocols: | 1000BASE-T1 (1Gb) Type A (15m) and Type B (40m) |
Cable Type: | Jacketed shielded twisted pair (STP) |
---|---|
Cable Size: | 0.50mm² (20AWG) to 0.35mm² (22AWG) |
Sealing Performance: | IP67, IP69K and USCAR2 |
Operating Temperature: | -40°C to 125°C |
Connections: | Cable-to-cable, cable-to-board/device |
Terminal System: | DEUTSCH size 20 contacts; existing crimp tooling |
![DT highspeed key features](/content/dam/te-com/images/industrial-and-commercial-transportation/global/image-row/ict-dt-highspeed-features-1024x400.jpg)
Applications
Our DT Highspeed connectors can be used in vehicle cabins and chassis:
In-cabin Applications: | Chassis Applications: |
---|---|
|
|