![](/content/dam/te-com/images/automotive/global/product-hero-rendition/aut HDMI hero-product-master 470x446px.jpg/jcr:content/renditions/hero-product-master.jpg)
HDMI Connectors
TE Connectivity's (TE) automotive HDMI receptacle connectors are designed to provide high-speed data transmission and meet passenger vehicle standards and requirements. The compact connectors have a robust design that improves impact resistance in comparison to consumer alternatives. The HDMI E connectors are EMI optimized with a fully-shielded design. As smartphone connections in vehicles rapidly increase, HDMI Type E connectors are an excellent solution to connect smartphone video stream. The connectors are compatible and are suited for smartphone connectivity, rear seat connections, Blu-ray video streaming and consumer ports.
Product Features
HDMI E and HDMI A
TE's HDMI connector systems are fully shielded EMI optimized for HDMI protocol:
- Based on HDMI interface standard.
- Fully compatible to HDMI requirements.
Product range:
- Header and cable assemblies (Type E-A, E-E).
- Type-E : inline connection for automotive.
- Type-A: connection for consumer.
- Maximum 5m can be used.
The TE HDMI Type E connector is designed for automotive applications and is compatible to HDMI Type E specification. It has a structure with vibration and shock resistance compared to consumer HDMI products.
Applications
HDMI Connectors
- Smartphone connectivity
- Rear seat connections
- Blu-ray video streaming
- Consumer ports