Harsh Automotive Miniature Connector System - MCON 0.50
Designed for deployment in very harsh automotive environments, this sealed system offers a ‘clean body design’ with a pin pitch of 1.8mm enabling a PCB footprint reduction by up to 50%. The MCON 0.50 systems meets requirements for LV214 Level 3 for close-proximity installations and Level 4 in the case of direct engine mounting. It also achieves an IPx9k level of water protection, providing the highest level of water and moisture resistance, enabling it to be submerged in several meters of water. MCON connectors operate up to 170°C (Ag).
IPx9K
Sealing Protection Class for water protection
50%
Up to 50% PCB footprint reduction
SG4
Vibration grade class SG4 (Ag)

PRODUCT FEATURES
PRODUCT FEATURES
- 1.8mm pin-to-pin pitch
- Resistance against vibration up to SG4
- 0.13mm² to 0.35mm² wire range
- Current capacity: 3A (90°C)
- Mating for 0.5mm x 0.4mm blade size
- Clean body design for sealed applications
- Max. temperature 170°C (Ag)
- Variants:
Single row connectors 3, 4 & 6 positions
Dual row connectors 4-12 positions - Different locking concepts (optional CPA)
- Click-audible mating
- Primary and secondary contact locking
- IPx9K protection sealing class for water protection
- Applicable for automatic assembly of the contacts (Blockloading)
- AK II Interface
- Robust anti-scooping features
- LV214 and VW75174 compliant

MCON 0.50 Miniaturized Automotive Connector System Components

MCON 0.50 Applications