![](/content/dam/te-com/images/automotive/global/product-hero-rendition/aut-mhs+-hero-image-470x445-0424.jpg/jcr:content/renditions/hero-product-master.jpg)
Modular Hybrid Connector for Next Generation E/E Architectures
TE Connectivity’s (TE) Modular Hybrid Connector System (MHS) is designed to meet the requirements of next generation E/E architectures and the specific needs of powerful centralized and zone control units.
40%
Up to 40% reduced space saving and weight reduction.
3-in-1
Supports signal, power and data connectivity.
Zonal
Designed for the needs of next generation centralized and zonal E/E architectures.
- Hybrid solution can support signal, data, and power connectivity.
- Standard modules for terminals and receptable housings supports flexibility/ease-of-design.
- Modular design supports semi /automated production of (sub-) harnesses.
- Up to 40% space saving and weight reduction.
- Based on qualified TE low voltage terminal systems.
- Manufactured with sustainable resins, and optimized surface technology.
![Orange line](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
Available Connector Modules
Interface
|
Terminal Size
|
Positions
|
Max. Current @80C
|
Validated Wire Sizes (mm2)
|
Sealed/Unsealed
|
OEM Specification
|
0.50mm |
26 |
6 Amps |
0.13 – 0.35 |
Sealed/Unsealed |
LV214/USCAR |
|
0.63mm |
18 |
7.5 Amps |
0.08, 0.2, 0.35, 0.5, 0.75 |
Sealed/Unsealed |
LV214/USCAR |
|
1.2mm |
14 |
17 Amps |
0.5, 0.75, 1.0, 1.5 |
Sealed/Unsealed |
LV214/USCAR |
|
2.8mm |
4 |
40 Amps |
0.2, 0.35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0 |
Sealed/Unsealed |
LV214/USCAR |
|
2.8mm |
4 |
- |
- |
Sealed |
LV214/USCAR |
|
4.8/6.3mm |
4 |
52 Amps |
0.35, 0.5, 0.75, 1.0, 1.5, 2.0, 2.5, 4.0, 6.0 |
Sealed/Unsealed |
LV214/USCAR |
|
0.64mm |
4 |
10.5 Amps |
0.13 – 0.7513 |
Sealed/Unsealed |
USCAR/Japanese OEMs |
|
1.2mm/2.8mm |
6+2 |
17 Amps |
0.5, 0.75, 1.0, 1.5, 2.5, 4.0 |
Sealed/Unsealed |
LV214/USCAR |
|
1.2mm/0.63mm |
4+12 |
17 Amps |
0.08, 0.2, 0.35, 0.5, 0.75, 1.0, 1.5 |
Sealed/Unsealed |
LV214/USCAR |
This product table can only be viewed on desktop.
Available Connector Frames
Variant | Columns | Rows | Signal and Power / Data |
8S | 2 | 4 | Yes/Yes |
6S | 3 | 2 | Yes/Yes |
6S | 2 | 3 | Yes/Yes |
4S | 2 | 2 | Yes/Yes |
4S | 1 | 3 | Yes/Yes |
![Orange Bar](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
![Orange Bar](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)