Signal, Power, and Data Connectivity Hybrid Connector Solutions for Automotive Applications
Enabling innovation with robust automotive connectivity - TE Connectivity (TE) provides a large range of hybrid connectors that offer various combinations of signal, power, and data connectivity. These connectors are designed to meet the demands of the latest generation of zonal and centralized control units.
ZONAL
Reduced E/E architecture complexity, space, weight and cost
3-In-1
Robust solution integrating signal, power and data into one single connector.
FLEX
Flexible configurations – offering same interface for multiple applications.
MIXED VS. HYBRID VS. MODULAR CONNECTIVITY SOLUTIONS
MIXED (Signal, Power) |
Mixed connectors are designed to combine multiple Signal and Power terminal sizes within a single connector interface (i.e. 0.50mm, 0.64mm, 1.2mm, 2.8mm, etc.). |
HYBRID (Signal, Power and Data) |
Hybrid connectors take the concept of mixed connectors further by integrating high-speed Data Connectivity terminals within a single connector. |
MODULAR (Flexible, Scalable, Automation-Ready & Miniaturized) |
Modular connectors can be customized or adapted by combining different modules or components into a single connector housing leading to maximum flexibility, scalability and time-to-market. |
Automotive Signal, Power, and Data Connectivity Hybrid Connector Solutions for Automotive Applications Benefits
- Assembly and space-optimized connectivity tailored to customers' application needs.
- Robust, reliable, and interchangeable solutions.
- Fast and secure connections of sub-harnesses.
- Flexibility for accelerated time-to-market, automation, and scalability.
- Cost-effective and simplified supply chain complexity.
- Ease of manufacturing.
- Global end-to-end design engineering competence/testing capabilities and manufacturing.
- One-stop-shop solution for door-to-body applications and inline connections.
- Mating aid for high pin-count connectors to provide low mating forces protecting the assembly line workers.
- Improved packaging and wire routing. Reduced number of mated connections resulting in reduced processing time at OEM assembly plants.
SEALED HYBRID PRODUCT OFFERINGS
TE PRODUCT
|
Product Name
|
CONFIGURATIONS AVAILABLE
|
DATA
|
TERMINAL (0.64MM)
|
TERMINAL (1.2MM)
|
TERMINAL (1.5MM)
|
TERMINAL (2.8MM)
|
TERMINAL (6.3MM)
|
CPA
|
3POS HDSCS |
Female Configurations |
1 Ethernet |
- |
- |
2 |
- |
- |
No |
|
3POS HDSCS |
Male Configurations |
1 Ethernet |
- |
- |
2 |
- |
- |
No |
|
49POS Sealed Door-to-Body Hybrid Inline Connector |
Female Configurations |
1 Coax |
26 |
20 |
- |
2 |
- |
No |
|
49POS Sealed Door-to-Body Hybrid Inline Connector |
Male Configurations |
1 Coax |
26 |
20 |
- |
2 |
- |
No |
|
58POS Sealed Hybrid Inline Connector |
Female Configurations |
1 Coax |
- |
51 |
- |
6 |
- |
Optional |
|
58POS Sealed Hybrid Inline Connector |
Male Configurations |
1 Coax |
- |
51 |
- |
6 |
- |
Optional |
|
GenY 68POS Sealed Hybrid Inline Connector |
Female Configurations |
2 Coax |
44 |
- |
12 |
10 |
- |
Yes |
This product table can only be viewed on desktop.
UNSEALED HYBRID PRODUCT OFFERINGS
TE PRODUCT
|
Product Name
|
CONFIGURATIONS AVAILABLE
|
DATA
|
TERMINAL (0.64MM)
|
TERMINAL (1.2MM)
|
TERMINAL (1.5MM)
|
TERMINAL (2.8MM)
|
TERMINAL (6.3MM)
|
CPA
|
11P Unsealed Hybrid Inline Connector |
Female Configurations |
2 Coax |
9 |
- |
- |
- |
No |
||
11P Unsealed Hybrid Inline Connector |
Male Configurations |
2 Coax |
9 |
- |
- |
- |
No |
This product table can only be viewed on desktop.

Hybrid Connectivity Applications