EKO A - Power to Car-to-Car Connectors
EKO A Series is dedicated for all main rolling stock power systems applications and specially designed for inter-vehicle Power Dynamic applications.
A field proven solution from light regional trains to very high speed trains, EKO A Series is specifically designed for dynamic inter-vehicle jumper applications. Modular system of frame permits to customise 100% of the connector to the train design. The EKO A family has modular solutions from 2 to 6 connection modules for cable sizes up 300mm2 for
Benefits
- Modular and dynamic applications
- Flexible assembly process
- High level of performance
- Compact and weight-saving
- Halogen free
- Field-proven
Description
- Modular connector from 2 to 8 angled modules into metal frame
- Locking system by 2 captive screws
- Crimp contacts caliber 12 and 20 in silver plated brass
- Cable cross-section from 50 to 240 mm2
Main Characteristics
- Rated current: up to 700 A
- Service voltage: up to 3000V DC/AC
- Withstand voltage: > 9,5 kV
- Protection index: IP66
- Salt Spray resistance: 96 hours or 500 hours
- Temperature range: -40oC / +100oC
- Vibrations and shocks: EN 61373 category 1 class A
Applications
- Inter-Vehicle
Functions
- Inter-Vehicle
Standards
- NFF 61030
- EN 45545
- DIN 5510
- UNICEI 11170
- UL94