EKO D - Derivation Connectors for Power Applications
EKO D Series is dedicated for all main rolling stock power systems applications, and specially designed for harsh environment applications.
Field Proven Solution from Metro to very high speed trains, EKO D Series is designed in accordance with EN 50467 (2012) & NFF 61030 standards for derivation applications. It will answer all of your static applications to split your power line to two
Benefits
- Unshielded and shielded cables
- Static and dynamic applications
- High mechanical resistance
- Compact and weight-saving
- Halogen free
- Field-proven
Description
- Straight, 90o or << T >> multi-pole derivation, shielded or not
- Locking system by 2 captive screws
- 3 inputs / 2x3 outputs
- Crimp contacts: cable-cross section from 25 to 240 mm2
Main Characteristics
- Rated current: up to 800 A
- Service voltage: 1500 V or 3000 V DC/AC
- Withstand voltage: 9500 V
- Protection index: IP 67
- Salt Spray resistance: 96 hours or 500 hours
- Temperature range: -40oC / +100oC
- Vibrations and shocks: EN 61373 category 1B
Applications
- Traction Power
Functions
- Propulsion & Braking
Standards
- EN 50467
- NFF 61030
- EN45545
- DIN 5510
- UNICEI 11170
- UL94