EKO S - Shielded Connectors for Power Applications
EKO S Series is dedicated for all main rolling stock power system applications, and specially designed for harsh environment applications.
Field proven solution from metro to very high speed trains. The EKO S series is designed in accordance with EN 50467 (2012) & NFF 61030 standard for shielded cables. It will answer to all of your shielded static applications with high mechanical constraints. The EKO S family ranges from 3 to 4 poles and up to 240mm cable sizes for 3000 volt applications. The EKO family is completed by EKO (composite), EKO D (derivation) and EKO A (inter-vehicle). See the respective pages for more details.
Benefits
- Unshielded and shielded cables
- Static and dynamic applications
- High mechanical resistance
- Compact and weight-saving
- Halogen free
- Field-proven
Description
- Straight and 90o connection
- Locking system with captive screwsConfigurations: 3 or 4 poles
- Crimp contacts: cable cross-section from 10 to 240 mm2
- Copper and Aluminum cables
Main Characteristics
- Rated current: up to 800 A
- Service voltage: up to 3000 V DC/AC
- Withstand voltage: 9500 V
- Protection index: IP 67
- Salt spray: 96 hours or 500 hours
- Temperature range: -40oC / +100oC
- Vibrations and shocks: EN 61373 category 1B
Applications
- Inter-Vehicle
- Traction Power
Functions
- Propulsion & Braking
- Auxiliary Power Supply
- Inter-Vehicle
Standards
- EN 50467
- NFF 61030
- EN 45545
- DIN 5510
- UNICEI 11170
- UL94