EKO - Composite Connectors for Power Applications
EKO Series is dedicated for all main rolling stock power systems applications, and specially designed for harsh environment applications.
Field Proven Solution from Metros to very high speed trains, EKO Composite Series is designed in accordance with EN 50467 (2012) & NFF 61030 standards. It will answer to all of your static applications for inline or panel connections. The EKO solution ranges from 1 to 4 poles and up to 240mm2 cables size for 3000 volt applications. The EKO family is completed by EKO S (shielded & high resistance for mechanical constraints), EKO D (derivation) and EKO A (inter-vehicle). See the respective pages for more details.
Benefits
- High level of performance
- Straight and 90o connection
- Compact and weight-saving
- Halogen free
- Field-proven
Description
- Connection suitable for unshielded cables
- Locking system with captive screws
- Configurations: 1, 3 or 4 poles
- Crimp contacts: cable cross-section from 10 to 240 mm2
- Copper and aluminum cables
Main Characteristics
- Rated current: up to 800 A
- Service voltage: up to 3000 V DC/AC
- Withstand voltage: 9500 V
- Protection index: IP67
- Salt Spray resistance: 500 hours
- Temperature range: -40oC / +100oC
- Vibrations and shocks: EN 61373 category 1B
Applications
- Traction Power
Functions
- Propulsion & Braking
- Auxiliary Power Supply
Standards
- EN 50467
- NFF 61030
- EN 45545
- DIN 5510
- UNICEI 11170
- UL94