Quick positive locking system
The SRC connector series is the solution for signal static connectivity with flexible modular designs, various shell sizes with a bayonet locking system.
SRC Connector series is derivated from MIL5015 standard and adapted to be compliant with NF F 61-030 railway standard with a hard thermoplastic insert which is self-extinguishing and halogen free. Adapted for outdoor applications in panel versions, it offers a choice of up to 9 size shells, 11 arrangements and many angled or straight backshells for integrating in different configurations of cables for cable sizes from 0.5mm2 to 6mm2. SRC also provides a choice of removable and interchangeable inserts (plug and receptacle can be male or female).
BENEFITS
- NF F 61-030 standard compliant
- Broad range of accessories
- Field-proven
- EN 45545-2 compliant
DESCRIPTION
- Aluminium connector with bayonet locking system
- From 6 to 60 crimp contacts over 9 shells and 11 configurations
- Crimp solid contacts AWG16, 12 and 8
- Connector design based on the MIL DTL 5015 & VG95234 specifications
MAIN CHARACTERISTICS
- Rated current: from 17 to 45 A
- Service voltage: up to 500 V
- Withstand voltage: up to 3250 V
- Protection index: IP66
- Salt Spray Resistance: 250 hours or 500 hours
- Temperature range: -40oC / +100oC
- 500 mating cycles
- Fluid Resistant
Applications
- Train Control
- PIS & Safety
- Sub Systems
Functions
- Cab Control
- Train Control
- Air conditioning
- Doors
Standards
- NF F 61-030
- UL94
- EN 45545-2
- NF F 16-101/102