This circular connector family, provides flexible arrangements and rugged mechanical performances and provides a modular solution to many applications. This IP67 rated connection (when mated) withstands up to 3500 V/135 A. CIRH is efficient with space and has a rapid connection and disconnection.
Benefits
- Mates with other MIL-C-5015
- Rapid connection and disconnection
- More efficient use of space
- Simple cable termination
- Halogen free insulator
Description
- Free and fixed circular connector series
- 3 Pin Bayonet Coupling with steel wear pins for 2000+ cycles
- 1 to 86 contact arrangements
- Crimp contacts: cable cross-section from 0.22 to 50 mm²
- Rear of connector takes accessories, enabling cable, conduit, gland and heatshrink termination
Main Characteristics
- Rated Current : up to 135 A
- Service Voltage : up to 1750 V DC/AC Peak
- Withstand Voltage : 3500 V
- Protection Index : IP 67Mated
- Temperature Range : -55ºC -200ºC
- NFF 16-101 Classification I2 F1 and BS6853
The Connectors for Industrial Range (CIR) (H - halogen free) is based on the products covered by the American MilC-5015 and the German VG95234 specifications. These connectors are used extensively throughout the mass transportation, entertainment and general industrial markets.
Applications
- Train Control
- PIS & Safety
- Sub Systems
Functions
- CAB Control
- Train Control
- Air Conditioning
- Doors
Standards
- MIL-C-5015
- BS6853
- VG95234
- LUL Standard
- EN45545