LUMAWISE Photocells with IP66 Sealed Protection for LED Street Lighting
The ANSI ALR portfolio features advanced electronic circuitry designed for reliable and consistent performance in demanding lighting applications. With a non-drifting phototransistor light sensor and thermal options, it ensures consistent turn-on/off levels. The LUMAWISE ALR 8000 Series offers durable, multi-voltage control for 20 years of operation in roadway, street, and area LED lighting. The LUMAWISE ALR 7000 Series surpasses 20,000 on/off cycles and has an 8-10 year life expectancy, meeting ANSI C136.10 standards. The LUMAWISE ALR AA 2000EL is an electronic version of TE's AA series button photocell, providing a versatile solution for various luminaire forms.

LUMAWISE ALR 7000 Series
LUMAWISE ALR 7000 series photocontrol offers utility-grade, multi-volt performance for roadway, street, and area lighting. Designed for durability, it surpasses 20,000 On/Off cycles, ensuring a lifespan of 8 to 10 years. The IR-filtered phototransistor provides human-eye response and drift-free light sensing, while the interlocking base/cap design ensures robust environmental protection. With options for surge protection up to 1025J and ingress protection up to IP66, the 7000 series meets the demands of challenging applications.
Product Benefits
- Designed for HID Lighting
- Ingress Protection: Up to IP66
- Frequency: 50/60 Hz
- Voltage Rating: 105 – 305 VAC
- Surge Protection: Up to 1025J
- 20mm, 15kA, 480 Joule MOV, standard
- Meets or exceeds ANSI C136.10
- Meets the CENELEC HD 629.1 frequency
- Connection: 3 pole locking type with brass contacts
- Time delay ON/OFF: Instant on, 2 – 5 second delay OFF
- Operating Temperature Rating: -40°C to +65°C at 96% RH
- Control: DC electromagnetic switch exceeds 20,000 ON/OFF per ANSI C136.10


LUMAWISE ALR 8000 Series
LUMAWISE ALR 8000 Series Photocontrol delivers ultra-high performance and durability, designed for 20-year operation in roadway, street, and area LED lighting. Its advanced design eliminates electrolytic capacitors and includes a 30 AMP rated 120 VAC relay, ensuring over 20,000 On/Off cycles per ANSI C136.10. Featuring a high-temperature base, UV-stabilized housing, and interlocking base/cap design, it offers superior environmental protection. With options for surge protection up to 1025J and ingress protection up to IP66, the 8000 Series sets a new standard for long-lasting lighting control.
Product Benefits
- Designed for LED Lighting
- Ingress Protection: Up to IP66
- Frequency: 50/60 Hz
- Voltage Rating: 105 – 305 VAC
- Meets or exceeds ANSI C136.10
- Connection: 3 pole locking type with brass contacts
- Time delay ON/OFF: Instant on, 2 – 5 second delay OFF
- Operating Temperature Rating: -40°C to +65°C at 96% RH
- Surge protection: Up to 1025J25mm, 20kA, 300 Joule MOV, standard
- Control: DC electromagnetic switch exceeds 20,000 ON/OFF per ANSI C136.10


LUMAWISE ALR AA Series
LUMAWISE ALR AA 2000EL is an electronic version of TE’s popular AA series button photocell. The button cell, wired in design, is a photocontrol solution for multiple luminaire form factors. The compact form is designed to be internally hardwired in the luminaire. The polycarbonate lens gives a discrete appearance as well as a rugged construction. The device gives dusk and dawn control of incandescent and LED light sources. Via an electromagnetic relay rated for greater than 20k operating cycles.
Product Benefits
- Surge Protection: 445J, 10kA
- Voltage Rating: 120/208/240/277 VAC
- Operating Voltage Range: 105-305 VAC
- Switching Levels: 1.5Fc ON, 2.0Fc OFF
- Switching Delay: Instant ON, 2-5s OFF
- Operating Temperature Range: -40°C to +65°C
- Meets the requirements of UL773A and ANSI C136.24
- Electrical: 105-305 VAC Input and switching voltage
- Ambient light levels detected by silicon photoelectric sensor
- Lead Wire Type: 16AWG (105°C), 168mm length, other lengths upon request