ANSI/NEMA Street Lighting Base Assemblies

TE Connectivity (TE) LUMAWISE Endurance N network control bases and LUMAWISE Endurance N+ bases 76mm & 81mm with integrated gaskets are ANSI C136 compliant. They provide a complete power and signal interface between the network control base and the luminaire receptacle in LED outdoor roadway, street, and area lighting applications. The LUMAWISE base assemblies are available in 76mm, 80mm, 81mm, and 84.7mm diameter versions and include power twist-lock terminals, spring-leaf signal contacts (C136.41 versions only), and a sealing gasket with IP66 rated enclosure.

Product Features

Standards ANSI C136 Singal Dimming Contact Voltage Single Dimming Contact 30 volts DC
Positions 3, 5, 7 Signal Dimming Contact Current 1.5 amps maximum per circuit at 25°C ambient temperature
Power Contact Voltage 600 volts AC/DC Operating Temperature (°C)
-40°C to +105°C
Power Contact Current 15 amps maximum per circuit at 25°C ambient temperature Optional Vent Available with optional vent enabling full life expectancy of the electronics inside the enclosure

Shorting Caps

Our ANSI compliant LUMAWISE Endurance N and ALR Shorting Caps offer an IP66 rated solution and provide a safer, convenient, and economical method to close or open the primary circuit path across a NEMA compliant receptacle on an outdoor light.

LUMAWISE Endurance N Bases, Sleeves and Covers

LUMAWISE Endurance N Bases, Sleeves and Covers

TE Connectivity’s (TE) ANSI 136.41 compliant 76 mm and 81 mm diameter photo control base assemblies with sleeves and covers in varying heights, provide a total power and signal interface between the photo control and dimming receptacle. This interface can be used in applications such as LED outdoor roadway, street and area lighting fixtures. The base assembly solution includes power twist lock terminals, spring leaf signal terminals and a separately packaged foam gasket. When coupled with the 5-VA rated cover or in combination with side or topside aperture opening colored sleeves, the fully assembled photo control achieves an IP66 seal rating.

LUMAWISE Endurance N+ 76mm & 81mm Base with Integrated Gaskets

LUMAWISE Endurance N+ 76mm & 81mm Base with Integrated Gaskets

TE Connectivity (TE)’s LUMAWISE Endurance N+ network lighting control accessories include an ANSI C136 compliant base assembly with an integral seal gasket. The base assembly provides a power and signal interface solution between the network lighting control and luminaire mounted receptacle. The base assembly includes power twist lock terminals, spring leaf signal terminals and an integral sealing gasket. Coupled with a LUMAWISE Endurance N IK09 rated cover, the bases and covers provide an IP66 rated enclosure.

Contact us form page
Let's turn ideas into innovations! Connect with an expert.