
Compact SMT Solutions for Automated PCB Design
The 1.25mm and 1.50mm Signal GRACE INERTIA connectors are designed to optimize miniaturized PCB designs, combining a small footprint with robust performance. Featuring a 1.25mm or 1.50mm pitch and a low-profile 5mm right-angle header, they maximize PCB space while maintaining reliability through a standard inertia locking mechanism and a solder peg for enhanced retention. These Surface Mount Technology (SMT) connectors streamline automated assembly with pick-and-place compatibility and reduce errors with their poka-yoke design, which includes keying and color coding. Offering flexibility with vertical and right-angle headers, single and dual-row configurations, and optional Terminal Position Assurance (TPA), they cater to diverse design needs. Ideal for home appliances, HVAC systems, intelligent building devices, and industrial machinery, these connectors deliver precision and dependability in compact, efficient packages.

Signal GRACE INERTIA 1.25 Connectors

Signal GRACE INERTIA 1.25 Connectors
The Signal GRACE INERTIA 1.25mm Connector system is a very compact connector system available in wire-to-board configuration with surface mount technology (SMT) header assembly and in wire-to-wire configuration. It greatly combines small footprint with robust performance. Its single row version is Glow Wire Tested.
Product Features
Positions | 2-18 single row and 20/22/30/40 dual row | Operating Temperature (°C) | -40˚C to +105˚C |
Current Rating | 50 VAC/DC | Centerline | 1.25mm |
Wire Size | 26-30 AWG | Voltage Rating | 50 VAC/DC |
Standards | Glow Wire Tested | Configurations | Wire-To-Wire and Wire-To-Board |
Signal GRACE INERTIA 1.5 Connectors

Signal GRACE INERTIA 1.5 Connectors
The Signal GRACE INERTIA 1.5mm Connector system features wire-to-board configuration with surface mount technology (SMT) header assembly. It greatly combines compact footprint with robust performance.
Product Features
Positions | 2 - 12 single row | Operating Temperature (˚C) | -40˚C to +105˚C |
Current Rating | 2.5A Max | Centerline | 1.50mm |
Wire Sizes | 24 - 28 AWG | Voltage Rating | 50 VAC/DC |
Standards | Glow Wire Tested | Configurations | Wire-To-Board |