![](/content/dam/te-com/images/datacomm/global/product-hero-rendition/multi-beam-hd-family-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Powerful and Customizable Connectors and Cable Assemblies
With a variety of available power and signal contacts, mating sequences, and a modular flexible design, you can find a power solution that best fits your application need. These connectors and cable assemblies are ideal for blind-mating in modular and rack mounted systems, with design features that allow for a wide array of power and thermal configurations. TE is your partner in designing a power solution that is right for you.
Power Connectors and Cable Assemblies
TE Connectivity's (TE) power connector and cable assembly portfolio provides a wide range of power transmission solutions that offer exceptional electrical and mechanical performance, delivering reliable and stable power transmission to a wide variety of applications with potential to achieve power >10kW at 48V. By continuously investing in research and development, our portfolio offers a solution for your electrical infrastructure challenges while being designed to meet current and future industry standards. Applications include: Compact and High-End Servers, Network Equipment, Telecommunications Switches, Medical Instrumentation, Industrial Controls, Power Systems, Data Centers, Cloud Computing, and Artificial Intelligence / Machine Learning.
Key Benefits:
- Designed with efficiency in mind, TE power connectors and cable assemblies enable reduced installation times and maintenance costs, helping to achieve savings in end-item design.
- Built with high quality materials and manufacturing processes, TE power connectors are known for longevity and reliable performance in numerous applications and industries.
- With features that enable easy integration, TE power connectors are easy to work with and install into existing architectures, saving time during the design cycle.
- With a world-wide presence and strong network of distributors, customers can access and gain support for TE power portfolio across the globe.
![Multi Beam Portfolio](/content/dam/te-com/images/consumer-devices/global/infographics/multibeam-infographic-resize-1024x500.jpg)
MULTI-BEAM Lite Power Connectors
Featured Product
TE Connectivity's (TE) MULTI-BEAM Lite power connectors provide excellent power density with multiple current options. With a small size and low profile configuration, suitable for 1U power supplies or distribution systems, MULTI-BEAM Lite connectors provide considerable design flexibility while meeting next generation environmental requirements. With a wide variety of solutions available, TE offers supply chain stability and resilience while addressing the end user's requirements for power delivery and cooling.
Product Features
- Features a low profile PSU connector with a 9.6mm height above the PC board, allowing better airflow.
- Number and placement of power and signal contacts enable greater design flexibility in a wider variety of applications.
- Environmentally friendly manufacturing process with sustainability in mind.
- Large profile of solutions with the ability to support customization, enables supply chain resilience and stability.
![multi beam lite connectors](/content/dam/te-com/images/appliances/global/image-row/multi-beam-lite-connectors.png)
MULTI-BEAM Plus Connectors
Save space and reduce power consumption
Our MULTI-BEAM Plus power connectors address the market need for higher power and higher performance with the highest current per power contact up to 100A/contact with four adjacent power contacts. This higher power and signal density. These connectors are the next generation of our MULTI-BEAM XLE connectors. They share the same low profile dimension and enable the same airflow through your system.
![MULTI-BEAM Plus Receptacle Connector](/content/dam/te-com/images/datacomm/global/products/multi-beam-plus-receptacle-with-pcb-300x250.jpg)
![MULTI-BEAM Plus Plug Connector](/content/dam/te-com/images/datacomm/global/products/multibeam-plus-plug-pcb-300x250.jpg)
MULTI-BEAM XLE 100A Connectors
MULTI-BEAM XLE rectangular power connectors are the first in the market to reach up to 100A/contact with 4 adjacent contacts, while enabling backward-compatibility to our previous MULTI-BEAM XLE connectors. This allows for easy integration between chassis and power supply units (PSUs) that may be using previous generations of MULTI-BEAM XLE connectors.
- Higher power density reduces power consumption to help save on system operating costs.
- Modular design allows for high scalability and flexibility in configurations
- Available in vertical and right angle configurations
- Optional guide pin is available for easier mating
![Vertical plug, press fit](/content/dam/te-com/images/datacomm/global/products/image-row-thumbnails/2343044-1-multi-beam-vertical-plug-press-fit-300x250.jpg)
![Right angle receptacle, solder](/content/dam/te-com/images/datacomm/global/products/image-row-thumbnails/right-angle-receptacle-solder-300x250.jpg)
ADAPT
Modular tooling makes the connector highly configurable.
SLIM
Slim guide sockets reduce the overall PCB footprint.
Cool
Vented housing allows for better heat dissipation.
Product Features
MULTI-BEAM HD Power Connectors
- High current density: each power contact carries up to135 A
- High signal density: signal contact is integrated with end module, each end module can support up to 15 signals
- Common signal module and power contact module
- Flexible configurations with different contact quantity and positions
- High power and low power contact types
- Tooling platform is common for all configurations to decrease the new tooling investment
- Much higher current per contact to decrease the cost of total current capacity
- Flexible offset variable in receptacle side
- Low resistance and voltage drop
- Superior and long term reliability
- TE consistent quality control
Product Features
MULTI-BEAM XLE Power Connectors for Hot-Swappable Power Supplies
- Six-beam power contact delivers more than 200 Amps per linear inch
- 25A low power contact occupies 50% less PCB space than MULTI-BEAM XL power contact
- Two hot-pluggable power contact options: 50A (high-power) and 20A (low-power)
- Over 40% lower mating force than MULTI-BEAM XL connector
- Slimmer housing design allows 40% more current in the same space as MULTI-BEAM XL connector
- Vented housing allows for better air flow and heat dissipation
Product Features
MULTI-BEAM XLE Power Connectors for Cable Power
- Low and high power options in same connector
- X, Y, Z float mount, blind-mate connectors for drawer-type applications
- Modular design to meet any application
- Design allows for more angular misalignment than MULTI-BEAM XL connector
- Hot-pluggable connectors for ease of operation
- Panel mount, slide-to-lock, and squeeze-to-release configurations available
Product Features
MULTI-BEAM XL Power Connectors
- Expandable length to accommodate many combinations of high power, low power, and signal contacts.
- Various centerline spacing options available to accommodate higher voltages and higher current requirements
- Custom configurable modular design
- Tested and certified to UL 1977
- AC and DC power can be accommodated in the same connector, meeting UL safety requirements
- Generous blind-mateability with molded-in guide pins
- Up to three levels of contact sequencing
- Low mating and un-mating force
- Solder or press-fit termination to PCB