![](/content/dam/te-com/images/appliances/global/product-hero-rendition/soft-shell-connectors.jpg/jcr:content/renditions/hero-product-master.jpg)
Soft shell connectors offer economy, reliability
These families of multi-lead connectors include round (pin and socket) and rectangular (blade and receptacle) contact styles.
Soft shell power and signal interconnects provide a reliable and economical means of grouping multiple-lead connections in today's appliance, computer, or industrial and commercial applications. As electrical functions and performance requirements have increased, the soft shell product selection continues to evolve and offer new designs and features to answer these modern industry requirements. This family of connectors includes both round (pin and socket) and rectangular (blade and receptacle) contact styles that are available in a variety of housing sizes, colors, materials and keying options. The newest soft shell products include the Power Triple Lock connectors and Grace Inertia connectors, along with expanded offerings of economy power (EP) connectors and VAL-U-LOK connectors.
Features
- Broad range of sizes, colors, materials and ratings
- Optional terminal position assurance (TPA) devices on some products
- Optional connector position assurance (CPA) devices on some products
- Wire-to-wire, wire-to-panel and wire-to-board types
Benefits
- Improved density, keying, and current carrying capacity
- Power and signal connections can be made within the same housing
- Secondary locking (on some product families) helps to ensure connections stay connected
Soft Shell Power and Signal Interconnects
Featured Product Lines
-
Power Triple Lock connectors
6.0mm centerline connectors offer audible latch, TPA and CPA for connection reliability in wire-to-wire, wire-to-panel, and wire-to-board applications.
-
VAL-U-LOK connectors
Low cost, wire-to-wire, wire-to-panel, and wire-to-board connectors with 4.2mm centerline.
-
Economy power (EP) connectors
.098 [2.5mm], .156 [3.96mm], .200 [5.08mm], and .312 [7.92mm] pitch wire-to-board connectors.
-
Universal MATE-N-LOK connectors
Robust .250 [6.35mm] pitch connectors with many options and features for design flexibility.
-
3mm low profile micro MATE-N-LOK connectors
3mm pitch connector is only 4.7mm high.
-
2.5mm Grace Inertia connectors
Small 2.5mm pitch wire-to-wire connectors have an inertia locking mechanism.
-
3.3mm Grace Inertia connectors
Compact 3.3mm pitch wire-to-wire connectors have an inertia locking mechanism.
-
Signal double lock connectors
2.5mm pitch wire-to-wire and wire-to-board connectors offer optional double lock plates.
-
Power double lock connectors
Four sizes (.156" [3.96 mm] to .512" [13.00 mm] pitch) for wire-to-wire or wire-to-board.
![Grace Inertia Connector](/content/dam/te-com/images/appliances/global/product-hero-rendition/grace-inertia-2point5-connector.jpg)
![Universal MATE-N-LOK conncetors](/content/dam/te-com/images/appliances/global/product-hero-rendition/color-universal-mate-n-lok-connector-470x445.jpg)
![Power Triple Lock Connector](/content/dam/te-com/images/appliances/global/product-hero-rendition/ptl-connector-assy-expl-view.jpg)
![Mini Universal MATE-N-LOK Connectors](/content/dam/te-com/images/appliances/global/product-hero-rendition/sealed-mini-mate-n-lok-connector-470x445.jpg)