Advanced Terminal Block for LED & HID Luminaires

The LUMAWISE Power Input Terminal Block offers a unique, highly engineered wire termination alternative to traditional terminal blocks utilized in LED outdoor lighting luminaires and HID (High-Intensity Discharge) luminaires that include HPS (High-Pressure Sodium) and MHL (Metal Halide Lamps) that are rapidly transitioning to LED luminaires. TE’s innovative design replaces power entry aluminum lug screw connections with rising vice clamp screw connections and quick connect tabs and receptacle wire connections with lever-actuated spring cage clamp poke-in wire connections. Accepts ANSI compliant 6 - 14 AWG solid and stranded aluminum and copper input wires and 12 - 18 AWG solid and stranded copper output wires.

Product Features

Browse Product

 

Positions 3 Operating Temperature (°C) -40 to 105°C environmental rating
Voltage 480VAC Operating Current 15A
Input 3 positions accept 6 - 14 AWG solid and stranded aluminum and copper wires Output Accepts up to three 12 - 18 AWG solid or stranded copper wires per input position
Standards UL 1059 and ANSI C136.14 compliant Ergonomic Lever actuated spring clamp poke-in wire connections

Product Benefits

LUMAWISE Power Input Terminal Block

  • Rising vice clamp screw power input connections 
  • Terminal captive screw in rising vice clamp connection
  • Lever actuated spring clamp poke-in output connections
  • Multi-wire lever actuated output connection remains in an open position hands free
  • Multi-wire lever must be actuated to the closed position to secure poke-in wire connections
Contact us form page
Let's turn ideas into innovations! Connect with an expert.