![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/pm-dwtc-470x445.jpg)
DWTC Heat Shrink Tubing - Flexible, Dual Wall, Moisture-Proof, Polyolefin tubing.
DWTC is a flexible, heat shrinkable, dual wall tubing with an integrally bonded meltable adhesive inner liner designed to offer moisture proof encapsulation to a wide variety of sub strates.
Overview
DWTC adheres well to PVC and offers excellent clarity for protection of substrates that may need to be inspected during service. The tough outer jacket gives excellent mechanical strength with a high resistance to splitting. The high shrink-ratio means that only four sizes are needed to give protection to a full range of irregular shapes with widely varying dimensions.
Features
- 4:1 shrink ratio.
- Operating temperature from –55°C up to +75°C.
- Minimum shrink temperature: +60°C.
- Minimum full recovery temperature: +100°C.
- RoHS compliant.
Benefits
- Excellent mechanical strength.
- Abrasion resistance.
- Excellent optical clarity.
- Environmental sealing.
Applications
- Environmental sealing of components where mechanical toughness or split resistance are needed.