SCL Heat Shrink Tubing : One-step moisture proof encapsulation.

SCL is encapsulant-lined, heat shrink tubing that provides moisture resistance, strain relief, and electrical insulation for electrical splices, terminations, breakouts, and mechanical connections.

Overview

SCL is constructed as a dual-wall tubing. The outer wall is a semi-rigid, crosslinked polyolefin, while the inner wall is a meltable polyolefin that flows with the application of heat. Heating SCL shrinks the outer jacket and melts the inner “encapsulant” wall to flow and fill surface irregularities. While still hot, the tubing can be pinched and blocked to form a wire breakout. SCL provides a splash-resistant, moisture-resistant covering suitable for many applications. SCL also performs satisfactorily if briefly exposed to common solvents or chemicals. The installed tubing provides rugged protection against abrasion, vibration, and flexing. A wide range of applications can be accommodated with only a few sizes of SCL tubing. SCL is UL-recognized at 125°C, 600 V, and meets the requirements of AS23053/4, Class 1.

Features

  • 2.5:1 and 3:1 shrink ratio.
  • Operating temperature from –55°C up to +110°C.
  • Minimum shrink temperature: +125°C.
  • Minimum full recovery temperature: +135°C.
  • Flame retarded.
  • UL-recognized at 125°C, 600 V.
  • Meets the requirements of AS23053/4, Class 1.
  • RoHS compliant.

Benefits

  • One-step moisture proof encapsulation.
  • Excellent strain relief and insulation of weak points.
  • Rugged protection against abrasion, vibration, and flexing.
  • Splash-resistant, moisture resistant covering; not intended for use where immersion in fluids is required.

Applications

  • Encapsulation of components, splices and terminations where splash resistance and mechanical protection are required.
Demonstration of Dual Wall Heat Shrink Tubing Installation
Demonstration of Dual Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.