KISSLING Manual Switch Product Lines
This broad product line has evolved over decades and covers a wide variety of industry needs, but we also recognize the individual needs of our customers and customized solutions are a key part of our business. Our experienced, in-house engineering team and vertically integrated manufacturing capability enables us to provide both rapid prototyping and quick delivery on volume production of custom solutions. If you have an application that cannot be solved with an industry standard part, talk to us!
KISSLING relays are available in a variety of designs including:
- Mono-stabile and bi-stable magnetic circuits
- Single and dual coil switching systems
- Special compact and light weight versions for aviation and racing applications;
- On-board control electronics for switching onboard power supplies, monitoring over and under voltage, or preventing deep discharge of batteries
- 12V- 600VDC and 20A to 1000A continuous DC power with 100% duty cycle
- 10,000 – 100,000 switching cycles under full current load and up to 2 million cycles mechanical life
- Multiple mounting options
Features
KISSLING Switches are built for long life under extreme operating conditions. All KISSLING switches profit from our decades of experience with leading edge technology like:
- Highly stable insulating materials suitable for extreme environmental conditions
- “Self-cleaning” contacts for long contact lifecycle
- Sealing technology that meets or exceeds the IP67 / IP6K9K standard