Ergonomic and Durable Battery Terminals
The growing battery market requires terminals with ergonomic low mating force, high current capability, and reliable performance through repeated mating cycles. TE’s high durability direct-to-PCB battery terminals are designed to address all these customer needs, with performance proven to last through 10,000 mating cycles. The multi-point contact terminal features rounded contact edges for low insertion force (LIF) and a large contact surface area for a reliable connection and excellent low level contact resistance (LLCR). They are available in a 20A power version and a 5A signal version and can be assembled in custom housings according to application requirements. TE can also develop customized terminals with different electrical and mechanical ratings. Applications include e-mobility, power tools, lawn tools and appliances.

Product Features
Max Current (A) | 5 / 20 | Mating Cycles | 10000 |
Max Mating Force (N) | 6 / 8 | Materials (Base / Plating) | Base: Coppery AlloyPlating: Nickel, Selective Tin |
Min Unmating Force (N) | 0.5 / 0.8 | Operating Temp* (oC) | -10 to +110*Includes temperature-rise of terminals |
Featured Products
-
Battery Connector Solutions
From cordless power, lawn and garden tools to cordless and robotic vacuum cleaners, to ebike applications today’s engineer needs reliable and connected solutions. As the battery market expands, so does the need for more powerful technology that enables engineers to design products with balance current capabilities, higher amps and quicker charge times for the most demanding projects. TE Connectivity is the preferred partner to make every connection count.