Automated IDC Magnet Wire Terminations

MAG-MATE terminals use insulation displacement contact (IDC) technology for high-speed termination of copper or aluminum magnet wire without wire stripping, soldering or welding. The termination system includes the IDC terminal and a compatible plastic cavity that is either integrated into the coil body or part of a separate housing. MAG-MATE terminals are designed for fully or semi-automated assembly to provide uniform, gas-tight connections at low applied cost. The product line includes many lead wire attachment options, including crimp, poke-in, quick connect tab, solder post, and receptacle. The IDC slot supports up to two magnet wires for splicing. Applications include motor windings, coil connections, and power supplies.

Mag Mate Terminals

Product Features

IDC Zone (Box Height, in.) .187, .200, .300, .500 Input / Output Types Poke-in, FASTON Tab, Twisted Tab, F-Crimp, Solder Post, Multi-Spring, Eye of Needle, Leaf Spring, Round Pin, Tab Receptacle, Edge Leaf
Wire Size (mm / AWG) Cu: 0.16-2.05 / 34-12
Al: 0.18-2.30 / 33-11
Materials / Plating Base: Brass, CuNiSi, Phos. Bronze
Plating: Tin
Max Number of Wires 2 per slot Single Cavity Dimensions (in.)

 

 187 Box: .235H x .175W x .150T
 300 Box: .355H x .215W x .205T
 500 Box: .550H x .375W x .300T          200 Box

Max Wire Diameter Ratio 1:1 Max Operating Temp. (°C) 150
Type of Wire Magnet Wire (Cu / Al) Agency Approval(s) UL

Featured Products

200 Box MAG-MATE Terminals 

These terminals help electric motor manufacturers design more compact motor systems. They feature insulation displacement contact (IDC) technology to create a reliable, gas-tight contact that can be assembled efficiently and cost-effectively using automated tooling.

 

Nano MAG-MATE Terminals

Compact IDC terminals accommodate single or double wire termination for 40-30AWG (0.08-0.25mm) magnet wire.

 

MAG-MATE Terminals with Multispring Pin

Combination of two key technologies to eliminate the need to solder in a motor connection. This product allows solderless magnet wire termination in the MAG-MATE IDC terminal and solderless PCB termination with the press-fit Multispring pin.

 

Aluminum Magnet Wire MAG-MATE Terminals With FASTON Tab Interface

MAG-MATE terminals for aluminum magnet wire were developed to support the growing adoption of aluminum as a light-weight and low-cost alternative to copper magnet wire. They feature a double insulation displacement contact (IDC) slot that supports high throughput termination of aluminum or copper magnet wire without wire preparation, welding, or soldering.

View Products: 2825663-3  2232555-3

solderless-magnet-wire-solutions
Powering the Future of Electric Vehicle Systems
Solderless Magnet Wire Samples for Motors
Magnet Wire Sample Guide - Try before you buy!
Magnet Wire Solutions

Discover how manufacturers are optimizing motor designs and cutting costs with TE Connectivity’s robust portfolio of MAG-MATE and SIAMEZE terminals for Aluminum Magnet Wire. Enhance your processes with innovative termination solutions tailored to today's needs. Explore efficient magnet wire connections for motors, compressors, transformers, and other windings.

Magnet Wire Solutions

Discover how manufacturers are optimizing motor designs and cutting costs with TE Connectivity’s robust portfolio of MAG-MATE and SIAMEZE terminals for Aluminum Magnet Wire. Enhance your processes with innovative termination solutions tailored to today's needs. Explore efficient magnet wire connections for motors, compressors, transformers, and other windings.

Nano MAG-MATE Terminals

Nano MAG-MATE Terminals offer a space-saving compact size combined with IDC technology to offer a compact solution that eliminates the need for welding or soldering to terminate magnet wires. Ideal for use in small motors, stepper motors, or other small coil applications.

Nano MAG-MATE Terminals

Nano MAG-MATE Terminals offer a space-saving compact size combined with IDC technology to offer a compact solution that eliminates the need for welding or soldering to terminate magnet wires. Ideal for use in small motors, stepper motors, or other small coil applications.

Electric Motor
Solderless Electric Motor Solutions: A case study series showing the versatility of TE's magnet wire portfolio