Our USB connector system accommodates the two deferentially driven data wires that provide bi-directional, simultaneous signals for full speed (12Mbps) or low speed (1.5Mbps) used in universal series bus (USB) systems. Designed for outside-of-box, user-friendly applications, our USB cable connector types consist of a single, four-position board-mount receptacle and mating cable mount overmolded plug. Board-mount receptacles are available in standard, Type B, stacked, and side-by-side configurations, adding to the system’s versatility to meet the needs of many USB applications.
Product Features:
Specifications for USB Connectors
- Allows for charging
- Broad family of board mount receptacles, in various orientations and PCB mounting styles
- Cable mount overmold plug kits for all USB sizes and types
- Consolidates serial parallel, keyboards, mice, and game ports
- Compatible with asynchronous and isochronous data transfer methods
- Polarized for proper orientation
- Plug-and-Play capability
- Hot pluggable, permitting attaching or detaching peripherals without power downtime or reboot
We are a standing member of the USB Implementers Forum (USB-IF) and offer a wide range of products to meet your interconnect needs. Our products accommodate the two differentially driven data wires that provide bi-directional, simultaneous signals for USB 2.0 (480 mbps) and USB 1 (1.5 and 12mbps). We have a wide variety of USB offerings, including standard (A and B), mini B, and micro A/B and B sizes. We also offer locking versions of the standard USB, as well as latching versions of the standard and micro USB.
Frequently Asked Questions
Types of USB Cable Connectors
Q: What types and options should be considered when designing for micro USB 2.0?
A: Learn more about micro USB versatility in this brief overview.
Q: What USB connector allows for reversible insertion?
A: Only USB Type-C allows for both a flippable and reversable mating interface.
Read more: USB Connectors Frequently Asked Questions.
Select Applications:
USB Connectors
- Desktop and laptop computers
- Keyboards / mice
- Joysticks / game ports
- Printers / scanners
- Digital audio
- Modems
- Portable storage devices
- Mobile phones
- GPS devices