This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Protect your assets from damage and increase the safety of your personnel. Our cable cleats are robust and durable to provide strong mechanical performance for highly reliable protection.

To serve a wide application range our Cable Cleats, also known as Cable Clamps, are available as single, dual and trefoil configurations and are engineered to withstand harsh environments.  

 

Made from impact-resistant, UV-stabilized, halogen-free, polymeric flame-retardant V0 material that is UL certified, they perform under extreme temperatures from -40°C to +120°C (-40°F to +248°F).

 

Tested according to IEC 61914:2021, our Cable Cleats provide high resistance to electromechanical forces during short circuit conditions, without causing damage to the cables. They also ensure an excellent mechanical performance due to their innovative rib design and glass fiber reinforced material.

 

An easy and fast installation is achieved thanks to their simplified design without any need for reinforcing accessories. The flat surface of the cable cleat allows different stacked configurations without special hardware or height adapters. Our Cable Cleats are range-taking to fit cables with an outer diameter up to 135 mm (5.31 inches) and are suitable for both metric and imperial sized hardware.

 

The interlocking EPDM molded inserts accommodate cable expansion, contraction, and vibration, as well as offer an increased level of asset protection and reduce mechanical load in vertical applications. The stainless-steel hardware offers high corrosion resistance and mechanical performance.

Stackable Configurations

Thanks to our Flat Surface Design

    

SINGLE CABLE CLEATS
STACKED SINGLE CABLE CLEATS
DUAL CABLE CLEATS
STACKED DUAL CABLE CLEATS
TREFOIL CABLE CLEATS
STACKED TREFOIL CABLE CLEATS

Mounting Options

For More Installation Flexibility

    

FLAT MOUNT VERSION
FLAT MOUNT: for installation on a mounting plate.
STRUT NUT VERSION
STRUT NUT: for installation on a mounting rail.
CENTER MOUNT VERSION
CENTER MOUNT: for installation through the center.

Protection Options

For Increased Asset Protection

    

INTERLOCKING EPDM MOLDED INSERTS
EPDM MOLDED INSERTS: absorb vibration and lock into position.
STAINLESS-STEEL HARDWARE GRADE SS304
STAINLESS-STEEL HARDWARE: offers high corrosion resistance.
ROBUST DESIGN FOR HIGH PROTECTION
ROBUST DESIGN FOR HIGH PROTECTION
orange bar
orange bar

Key Features

  • Made from impact-resistant, UV-stabilized, halogen-free, polymeric flame-retardant V0 material for use in harsh environments
  • High resistance to electromechanical forces
  • Strong mechanical performance due to innovative rib design and glass fiber reinforced material
  • Easy and fast installation thanks to simplified design
  • Flat surface design allows stacked configuration without an adapter
  • Interlocking EPDM molded inserts version for increased asset protection
  • Available with stainless-steel hardware for higher corrosion resistance and mechanical performance
orange bar
Our Single Cable Cleats in Application
Our Single Cable Cleats in Application
Our Trefoil Cable Cleats in Application
Our Trefoil Cable Cleats in Application
orange bar
  1. Cable Cleat Installation on a Mounting Rail

Our V0 cable cleats are compact, stackable and offer a wide range of mounting options, giving you more installation flexibility. We also provide strut nut mounting versions which are pre-assembled to avoid loose parts and reduce installation time. Watch our short 3D video to see how to install cable cleats on a mounting rail.

orange bar
  1. Discover How Our Cable Cleats Withstand Electromechanical Forces (English)

Watch our cable cleats being tested for multiple short circuits and wet voltage according to IEC 61914. The tests were performed by an accredited testing institute and are available on-demand.

orange bar
orange bar
FAQ

Frequently Asked Questions

Question: What are TE's Cable Cleats made from? 

Answer: Each cleat body of our cable cleats is made from impact resistant, halogen-free, UV-stabilized, V0 flame-retardant polymeric material. The hardware components are made up of stainless-steel grade SS304 to perform under harsh environmental conditions (other grades available upon request). Rubber inserts are also manufactured using high performance UV-stabilized, halogen-free elastomeric compound. 

 

Question: What is their impact resistance classification?      

Answer: Our Cable Cleats are classified as “Very Heavy” according to their resistance to impact, which is the highest level as per IEC 61914:2021.

 

Question: What is the application temperature range of TE’s Cable Cleats?

Answer: Our Cable Cleats comply with the mechanical testing requirements of IEC 61914:2021 for applications at minimum temperatures of -40°C (-40°F) and maximum temperatures of 120°C (+248°F).

 

Question: How do I calculate the spacing between the Cable Cleats?

Answer: The formula given in the international standard IEC 61914:2021 can be used as a reference to calculate the electromagnetic forces between conductors. This formula gives a simplified approximation of the forces between conductors involved during a short circuit assuming that the cables are rigid and static, and it is based on symmetrical fault current waves with no DC components.
 

Ft = 0.17 x ip2 / S


Where: 

Ft = maximum force on the conductor (N/m)

ip = peak short-circuit current (kA)

S = center to center distance between conductors (m)

Calculated Ft can then be compared to the mechanical strength of the cleats and the spacing can be determined.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Availability

  • Product Availability  Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas, China, Asia

Configuration Features

  • Number of Cables to be Mounted  1, 3, 4, 2

Dimensions

  • Compatible Cable Diameter Range (mm) 100 – 135, 75 – 100, 106, 27 – 42, 67 – 79, 63 – 75, 26, 39 – 54, 51 – 79, 30 – 42, 50 – 63, 42 – 54, 54 – 67, 50 – 75, 38 – 50, 101 – 139, 38, 120, 76 – 104, 15, 26 – 38

  • Compatible Cable Diameter Range (in) .59, 1.06 – 1.65, 2.63 – 3.11, 4.72, 2 – 3.11, 3.93 – 5.31, 1.02, 4.17, 1.97 – 2.95, 2.99 – 4.09, 2.95 – 3.93, 1.18 – 1.65, 1.48, 3.97 – 5.47, 2.12 – 2.63, 1.02 – 1.5, 1.53 – 2.12, 1.5 – 1.97, 1.65 – 2.12, 1.97 – 2.48, 2.48 – 2.95

  • Height (Installed) (mm) 110, 300, 340, 120, 130, 90, 180, 220, 390, 260, 188, 170, 100, 231, 240, 140, 200, 171, 150, 270

  • Height (Installed) (in) 7.87, 9.44, 7.08, 8.66, 15.35, 6.73, 5.11, 11.81, 4.72, 13.38, 5.1, 3.54, 9.1, 5.12, 5.9, 10.23, 3.93, 6.69, 5.51, 4.33, 10.26, 7.4, 10.63

  • Bolt Size  1 x M10, 1 x M12

Body Features

  • Bolt Hole Centers (mm) 107, 176, 60, 139, 163, 80, 160, 64, 100, 138, 187, 126

  • Bolt Hole Centers (in) 3.94, 5.47, 3.93, 5.43, 4.96, 4.21, 2.34, 6.93, 6.3, 2.52, 3.15, 7.36, 6.42

Mechanical Attachment

  • Mounting Options  Center Mounted, Strut Nut - Stainless, Flat Mount, Flat Mount - Stainless

Other

  • EU RoHS Compliance  Compliant

Reference Number

  • TE Internal Number CAT-CABLE-CLEATS

Related Materials