Leveraging decades of experience designing for complex applications, our comprehensive antenna portfolio provides advanced solutions accommodating a broad range of frequency bands for operation on many networks across global and regional markets. Learn how our standard and custom antenna solutions enables the Internet of Things (IoT).

Bluetooth Antennas: Wireless Connectivity for Personal Devices
A Bluetooth antenna is a wireless communication standard used for that transmitting or receiving short-range radio waves to exchange data between devices. Devices that use Bluetooth are often smaller due to the low power demands of the technology as well as the short range of transmission, usually tens of meters. Examples of Bluetooth devices include smartphones, tablet, laptops, and wireless headphones. Bluetooth can also be used in more unusual applications such as drive-thru restaurants for meal preparation of registered users.
Bluetooth antennas can be incorporated into a device with either an internal or embedded antenna, or with custom Laser Direct Structuring (LDS) antenna technology that allows the antenna to be printed onto the frame or components within a device. Alternatively, external antennas allow for the antenna to be brought outside of the device. This improves performance either with a larger antenna or by moving away from the integrated circuitry and components within a device. It is important to use a Bluetooth antenna that is properly designed and accurately placed to deliver optimal performance, as the size and shape of the antenna can affect the range and quality of the Bluetooth connection.

2.4 GHz ISM Connectivity

Bluetooth Connectivity

Zigbee Smart Home Connectivity

Single Band Wi-Fi/802.11

Sensing and Remote Monitoring

Smart Devices
Product Highlights
2.4 GHz VERTICAL HELICAL ANTENNA
The 2.4 GHz Vertical Helical Antenna is a compact surface mount helical antenna designed for 2.4 GHz ISM frequency band applications such as Bluetooth® and ZigBee®. The connector-style base of the antenna ensures proper mounting for uniform performance in high-volume manufacturing.
ANT-2.4-LPW-125 2.4 GHz Panel-Mount Dipole Antenna
The ANT-2.4-LPW-125 (LPW) is a panel-mount dipole antenna for Bluetooth®, ZigBee® and other 2.4 GHz ISM applications including WiFi/WLAN. The snap-in panel mount provides for easy and secure installation and the hinged whip with 3-position detent allows for optimal antenna positioning
Lockers to phones, electric vehicles to chargers, hearts to doctors—IoT connects anything to everything. TE is expanding that connection on a global scale with stronger, more reliable connectivity solutions. Together, let’s drive towards a more connected future of everything.
Technology continues to get smaller and smarter. As more devices join networks, you’ll need the support to progress your Wi-Fi to the next stage of evolution: Wi-Fi 7. TE is your behind-the-scenes partner with decades of manufacturing experience, constantly advancing custom-designed and standard antennas that enable every new phase in wireless connectivity. Together, we can engineer new possibilities for the future of Wi-Fi connection.