Maintained and momentary toggle switches
A toggle switch is a type of electrical switch that is actuated by moving a lever back and forth to open or close an electrical circuit. There are two basic types of toggle switches: maintained contact and momentary. A maintained switch changes its position when actuated and will remain in that position until actuated again, such as an ON/OFF function. A momentary toggle switch is actuated only when someone is operating the switch. We design and manufacture a wide range of toggle switches with several mounting options. Our broad portfolio includes toggle switches with different actuator styles and amperage ranging from 3 to 20 amps, as well as different load-carrying capabilities and locking combinations. We also manufacture 2 position and 3 position toggle switches.Our switches are available with and without guards to prevent accidental switching, along with individual switches and complete switch assemblies with additional sealed housings. Toggle switches are used in many applications, including aerospace, industrial machinery, instrumentation, and medical equipment.
Find by Element and Type
Selection of Toggle Switches
Product Name - Sealed Toggle Switches -Type DST Series
Built for tough environments, sealed toggle switches deliver reliable performance with an IP67-rated seal that protects against dust and moisture. Designed for power applications up to 12 Amps, they’re available in single or double pole configurations with a variety of switching options to suit rugged applications.
Benefits
• IP67 seal for harsh environments
• 12 Amp rated contacts and design
• High power handling capacity
• Ease in switching power applications