Application
Molding the future
Molding machines are facing new challenges - including the growing demands of mass-production. We can help you prepare.
Demands for quality, reliability and production efficiency are driving innovations in molding machines. And with rising demands in mass production, molding machines become essential elements in complex automation processes. TE can work with you to create smarter factories by offering a vast range of industrial connector solutions.
Industrial RJ45 Connectors
Surface Mount Resistors
D-Subminiature Connectors
Through-Hole Resistors
Heavy Duty Connectors
Chassis Mount Resistors
Dynamic Series Connector
Potentiometers
Circular Plastic Connectors
Trimmer Resistors
M8/M12 Cable Assemblies
Probe Pads
M8/M12 Connector System
Relays
Terminals and Splices
Tactile Switches
DIP and SIP Switches
Toggle Switches
Rocker Switches
Pushbutton Switches
Industrial RJ45 Connectors
TE´s Industrial Ethernet RJ45 connectors offer a ruggedized design for use in Industrial Ethernet applications. Equipped with a robust and fast termination technology, they utilize the company’s common core design.

Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

D-Subminiature Connectors
TE, the industry leader in D-Subminiature solutions, provides a complete range of quality, time-tested D-sub connectors that have become the standard in the D-Sub industry.

Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.

Heavy Duty Connectors
TE is a broad product portfolio of reliable and safe connectors and accessories. The harsh environment connectors are suitable for a wide variety of applications, ranging from industrial machinery to rail and electrical power utilities.

Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.

Dynamic Series Connector
Dynamic Series is a broad product family of connector solutions ranging from signal level circuitry to power circuit connectivity - all in a ruggedized, industrialized package.

Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.

Circular Plastic Connectors
Circular Plastic Connectors (CPC) are a versatile range of power and signal connectors that enable engineers to design rugged products quickly, reliably and affordably.

Trimmer Resistors
A trimmer resistor is a type of variable resistor or adjustable potentiometer that can adjust, tune, and calibrate circuits. It is meant to never be seen or adjusted by the device’s user.

M8/M12 Cable Assemblies
Circular connectors overmolded to a cord set that safely and reliably ensure communication in industrial applications, providing a ready-to-plug solution for versatile systems to be quickly and easily established.

Probe Pads
Probe pads are incorporated in circuitry to avoid damage to sensitive tiny electronic circuits in surface mount devices. Probe pads enable safe probing of circuitry when adjusting, setting up, measuring, or repairing tiny electronic circuitry.

M8/M12 Connector System
TE's M8/M12 Connector System, for machine industrial automation and control applications, safely and reliably ensures communication in industrial environments.

Relays
TE’s broad relays portfolio includes low power PCB relays, panel-plug-in relays or force guided relays - key electromechanical switching components used within safety relay circuits.

Terminals and Splices
TE´s Terminals and Splices give engineers an easy-to-use and cost efficient solution. The products are military approved, reliable and high performing even in harsh environments.

Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

DIP and SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.

Toggle Switches
A toggle switch is a type of electrical switch that is actuated by moving a lever back and forth to open or close an electrical circuit.

Rocker Switches
A rocker switch is an electrical switch that rocks back and forth. It is actuated by a paddle, standard rocker, or dual rocker.

Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.


Application
Molding the future
Molding machines are facing new challenges - including the growing demands of mass-production. We can help you prepare.
Demands for quality, reliability and production efficiency are driving innovations in molding machines. And with rising demands in mass production, molding machines become essential elements in complex automation processes. TE can work with you to create smarter factories by offering a vast range of industrial connector solutions.
Industrial RJ45 Connectors
Surface Mount Resistors
D-Subminiature Connectors
Through-Hole Resistors
Heavy Duty Connectors
Chassis Mount Resistors
Dynamic Series Connector
Potentiometers
Circular Plastic Connectors
Trimmer Resistors
M8/M12 Cable Assemblies
Probe Pads
M8/M12 Connector System
Relays
Terminals and Splices
Tactile Switches
DIP and SIP Switches
Toggle Switches
Rocker Switches
Pushbutton Switches
Industrial RJ45 Connectors
TE´s Industrial Ethernet RJ45 connectors offer a ruggedized design for use in Industrial Ethernet applications. Equipped with a robust and fast termination technology, they utilize the company’s common core design.

Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

D-Subminiature Connectors
TE, the industry leader in D-Subminiature solutions, provides a complete range of quality, time-tested D-sub connectors that have become the standard in the D-Sub industry.

Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.

Heavy Duty Connectors
TE is a broad product portfolio of reliable and safe connectors and accessories. The harsh environment connectors are suitable for a wide variety of applications, ranging from industrial machinery to rail and electrical power utilities.

Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.

Dynamic Series Connector
Dynamic Series is a broad product family of connector solutions ranging from signal level circuitry to power circuit connectivity - all in a ruggedized, industrialized package.

Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.

Circular Plastic Connectors
Circular Plastic Connectors (CPC) are a versatile range of power and signal connectors that enable engineers to design rugged products quickly, reliably and affordably.

Trimmer Resistors
A trimmer resistor is a type of variable resistor or adjustable potentiometer that can adjust, tune, and calibrate circuits. It is meant to never be seen or adjusted by the device’s user.

M8/M12 Cable Assemblies
Circular connectors overmolded to a cord set that safely and reliably ensure communication in industrial applications, providing a ready-to-plug solution for versatile systems to be quickly and easily established.

Probe Pads
Probe pads are incorporated in circuitry to avoid damage to sensitive tiny electronic circuits in surface mount devices. Probe pads enable safe probing of circuitry when adjusting, setting up, measuring, or repairing tiny electronic circuitry.

M8/M12 Connector System
TE's M8/M12 Connector System, for machine industrial automation and control applications, safely and reliably ensures communication in industrial environments.

Relays
TE’s broad relays portfolio includes low power PCB relays, panel-plug-in relays or force guided relays - key electromechanical switching components used within safety relay circuits.

Terminals and Splices
TE´s Terminals and Splices give engineers an easy-to-use and cost efficient solution. The products are military approved, reliable and high performing even in harsh environments.

Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

DIP and SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.

Toggle Switches
A toggle switch is a type of electrical switch that is actuated by moving a lever back and forth to open or close an electrical circuit.

Rocker Switches
A rocker switch is an electrical switch that rocks back and forth. It is actuated by a paddle, standard rocker, or dual rocker.

Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.