![](/content/dam/te-com/images/sensors/global/product-hero-rendition/Postion-LinearDisplacementPot_470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Linear Potentiometers
TE Connectivity (TE) manufactures high-performance, sealed, linear potentiometers for quick delivery.
Product Features:
Capabilities of TE's Linear Potentiometer Portfolio
- Miniature linear potentiometer designs
- Industrial packages with measurement ranges up to 30" (750 mm)
- Supply voltages from 25 to 48 VDC
- Sealed against the environment with wiper/elements designed for high life
- Rod-end bearings mount for ease of installation and long life
- Designed for various applications including vehicle testing, autosport instrumentation, structural and architectural testing and robotics
302°F
Maximum Operating Temperature available is 302°F (150°C)
48
Maximum Input Voltage (VDC)
IP65
Standard designs available with IP65 housings