Application
Autonomous Driving & Advanced Driver Assistance (ADAS)
TE’s high performance data connectivity solutions for camera, lidar and radars, enable safer and convenient experiences.
Autonomous driving and advanced driver assistance systems (ADAS) offer greater safety, comfort, and convenience. These features are enabled by cameras, radars and lidars that depend on robust high speed data links. TE Connectivity offers a portfolio of automotive grade, high-speed differential and coaxial data connectors for Ethernet and SerDes based applications to meet the autonomous driving needs of todays and the next generation of vehicles.
Application
|
Application Function
|
Requirement
|
Typical Protocol
|
Connector Type
|
Connectors
|
|
LiDAR |
Provides obstacle detection |
>5 Gbps |
Ethernet |
Differential |
GEMnet |
|
Radar |
Provides obstacle detection |
1Gbps |
Ethernet |
Differential |
GEMnet |
This product table can only be viewed on desktop.
Application
|
Application Function
|
Requirement
|
Typical Protocol
|
Connector Type
|
Camera Connectors
|
|
Autonomous |
Detect and recognize objects |
Up to 12 Gbps+ |
SerDes |
Coaxial |
Camera Connection |
|
Interior |
Detect driver and passenger’s |
3 Gbps |
SerDes |
Coaxial |
Camera Connection |
|
Satellite |
Provide 360-degree views of the |
8.5 Gbps |
SerDes |
Coaxial |
Camera Connection |
This product table can only be viewed on desktop.
Autonomous Driving and Advanced Driver Assistance Systems (ADAS)
Click Here to DownloadApplication
Autonomous Driving & Advanced Driver Assistance (ADAS)
TE’s high performance data connectivity solutions for camera, lidar and radars, enable safer and convenient experiences.
Autonomous driving and advanced driver assistance systems (ADAS) offer greater safety, comfort, and convenience. These features are enabled by cameras, radars and lidars that depend on robust high speed data links. TE Connectivity offers a portfolio of automotive grade, high-speed differential and coaxial data connectors for Ethernet and SerDes based applications to meet the autonomous driving needs of todays and the next generation of vehicles.
Application
|
Application Function
|
Requirement
|
Typical Protocol
|
Connector Type
|
Connectors
|
|
LiDAR |
Provides obstacle detection |
>5 Gbps |
Ethernet |
Differential |
GEMnet |
|
Radar |
Provides obstacle detection |
1Gbps |
Ethernet |
Differential |
GEMnet |
This product table can only be viewed on desktop.
Application
|
Application Function
|
Requirement
|
Typical Protocol
|
Connector Type
|
Camera Connectors
|
|
Autonomous |
Detect and recognize objects |
Up to 12 Gbps+ |
SerDes |
Coaxial |
Camera Connection |
|
Interior |
Detect driver and passenger’s |
3 Gbps |
SerDes |
Coaxial |
Camera Connection |
|
Satellite |
Provide 360-degree views of the |
8.5 Gbps |
SerDes |
Coaxial |
Camera Connection |
This product table can only be viewed on desktop.