woman engineering new products

Discover New Products

Browse this page to discover the new solutions designed by our engineers for industrial and commercial industrial applications and the latest parts added to our well-known product series. Bookmark this page to stay at the top of all our new products. Fill in our form for questions.

HALVONEX Connectors

Low Voltage, High Power

Discover our HALVONEX connectors, delivering up to 400A at 48V with IP67/IP69K sealing for demanding vehicle and industrial systems.

HALVONEX Connectors

HALVONEX Connector series delivers sealed, low voltage, high power solutions for demanding vehicle and industrial systems. HALVONEX Connector Max supports up to 400A with wire sizes from 50 to 95 mm², making it ideal for EV batteries, DC/DC converters, and heavy-duty applications. HALVONEX Connector Pro provides a compact 2-position design handling up to 78A for 6 to 10 mm² wire, suited for HVAC, steering, and auxiliary circuits. Both feature IP67/IP69K sealing for durability in harsh environments.

Latest HIVONEX Connectors and Charging Solutions for Electric Vehicles

KISSLING High Voltage Battery Disconnect Switches
KISSLING High Voltage Battery Disconnect Switches to Seamlessly Switches the Power for Safe Maintenance

SUPERSEAL 1.0 Connectors

Explore the newest SUPERSEAL 1.0 connectors, including flange headers, lever plugs, stick headers, and silver-plated terminals. Designed for the demands of modern vehicle electrification. 

SUPERSEAL 1.0 Connectors 34P

Introducing our 34-position SUPERSEAL 1.0 extensions—engineered for secure, sealed wire-to-board connections in high-vibration and space-constrained environments.

NTSEAL Robust, Compact Design
NTSEAL Connectors - High Density Sealed Connectors

Heavy Duty Sealed Connector Series

Expand the Heavy Duty Sealed Connector Series with new PCB headers designed for sealed ECUs in trucks, buses, and off-highway equipment. Available in 4 to 18 positions, right-angle or straight, with keyed groups for secure mating.

Heavy Duty Sealed Connector Series

These new headers give engineers more flexibility to route sealed connections directly onto PCBs inside ECUs. 

Simplify ECU integration with space-saving PCB headers. Available in 4, 8, 12, and 18 positions, they help connect power and signal circuits inside sealed enclosures across trucks, buses, and off-highway equipment.

16P Sealed OBD

A sealed 16-position OBD II connector engineered for reliable diagnostic access in harsh transportation environments, featuring IP67/IP6K9K protection and the AMP MCP 1.5K contact system.